Skip to main content

V24B28M200BN2 | Mini DC DC Converter | Vicor

V24B28M200BN2 in the product family

Mini DC DC Converter

Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
V24B28M200BN2 in the product family

Mini DC DC Converter

Input Voltage 24V
Output Voltage 28V
Output Power 200W
Half Brick
2.28 x 2.2 x 0.5in / 57.9 x 55.9 x 12.7mm
Data Sheet
Error Message here
Order an evaluation board
24645R

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
V24B28M200BN2
Lead time
26 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $810.00
10+ $643.40
25+ $587.07
50+ $547.75
100+ $511.07

Product Features

Product features

  • Size: 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
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
  • Outline drawing for Mini DC-DC Converter
    PDF  DXF 
  • Mini, long ModuMate, threaded baseplate
    PDF 
  • Mini, long ModuMate, threaded baseplate
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
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30195 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30182 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30721 Add to Cart
Description Transverse Through hole RoHS Yes Drawings Part Number 30724 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 Add to Cart

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 Add to Cart
Description Shielded vert. RoHS No Drawings
Part Number 06207 Add to Cart

Socket - Module_extraction Tool

Description RoHS Drawings Part Number Add to cart table header
Description Extraction tool for Mini module RoHS No Drawings
Part Number 22828 Add to Cart

Sockets - Inmates

Description RoHS Drawings Part Number Add to cart table header
Description 5 Sets - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18366 Add to Cart
Description 5 Sets - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18367 Add to Cart
Description 5 Sets - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18368 Add to Cart
Description 5 Sets - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18369 Add to Cart
Description Input - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18374 Add to Cart
Description Input - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18375
Description Input - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18378 Add to Cart
Description Input - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18379 Add to Cart
Description Output - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18384 Add to Cart
Description Output - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18385
Description Output - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18390 Add to Cart
Description Output - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18391 Add to Cart
Description 5 Sets - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21511 Add to Cart
Description Input - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21539 Add to Cart
Description Output - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21544 Add to Cart

Thermate Pad

Description RoHS Drawings Part Number Add to cart table header
Description Mini Thermate Pad RoHS Yes Drawings Part Number 20264 Add to Cart

Transformer

Description RoHS Drawings Part Number Add to cart table header
Description PR Bus Isolation RoHS No Drawings
Part Number 29768 Add to Cart