Skip to main content

V300C12T150BN3 | Micro DC DC Converter | Vicor

V300C12T150BN3 in the product family

Micro DC DC Converter

Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
V300C12T150BN3 in the product family

Micro DC DC Converter

Input Voltage 300V
Output Voltage 12V
Output Power 150W
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
V300C12T150BN3
Lead time
26 Week(s)
Minimum order quantity
1
Quantity MSRP
1+ $296.87
10+ $235.81
25+ $215.16
50+ $200.75
100+ $187.31

Product Features

Product features

  • Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
  • Low noise zero current switching and zero voltage
  • Switching technology
  • Single-wire paralleling
  • Output voltage adjust from 10-110%
  • Logic enable / disable
  • Input undervoltage lockout
  • Output overvoltage protection

Accordion Section

  • Micro, long ModuMate, through-hole baseplate
    PDF 
  • Micro, long ModuMate, through-hole baseplate
    STP 

Related accessories

Associated System Modules

Description RoHS Drawings Part Number Add to cart table header
Description ARM Autoranging Rectifier Module RoHS Drawings
Part Number VI-ARM
Description RoHS Drawings
Part Number
Description RoHS Drawings
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
Description Longitudinal Threaded RoHS Yes Drawings Part Number 32174 Add to Cart
Description Longitudinal Threaded RoHS Yes Drawings Part Number 30190 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30719 Add to Cart
Description Longitudinal Through hole RoHS Yes Drawings Part Number 30183 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 32173 Add to Cart
Description Transverse Threaded RoHS Yes Drawings Part Number 30270 Add to Cart
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
Description 2163 uH RoHS Yes Drawings Current Rating 1.0 Part Number 31943 Add to Cart
Description 1.3 mH RoHS Yes Drawings Current Rating 13.0 Part Number 32006 Add to Cart

DM Input Inductor

Description RoHS Drawings Current Rating Part Number Add to cart table header
Description 22 uH RoHS Yes Drawings Current Rating 12.0 Part Number 33206 Add to Cart
Description 1 mH RoHS Yes Drawings Current Rating 4.0 Part Number 36-00036 Add to Cart

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 01000 Add to Cart
Description Y-Cap RoHS Yes Drawings Part Number 03093 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 Add to Cart
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 Add to Cart
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 Add to Cart
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 Add to Cart
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 Add to Cart
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 Add to Cart

Remote Sense Compensation

Description RoHS Drawings Part Number Add to cart table header
Description 1mH Output Sense RoHS Yes Drawings Part Number 36-00030 Add to Cart

Scope jack

Description RoHS Drawings Part Number Add to cart table header
Description Shielded horz. RoHS No Drawings
Part Number 01830 Add to Cart
Description Shielded vert. RoHS No Drawings
Part Number 06207 Add to Cart

Socket - Module_extraction Tool

Description RoHS Drawings Part Number Add to cart table header
Description Extraction tool for Micro module RoHS No Drawings
Part Number 22829 Add to Cart

Sockets - Inmates

Description RoHS Drawings Part Number Add to cart table header
Description 5 Sets - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18370 Add to Cart
Description 5 Sets - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18371 Add to Cart
Description 5 Sets - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18372 Add to Cart
Description 5 Sets - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18373 Add to Cart
Description Input - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18376 Add to Cart
Description Input - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18377 Add to Cart
Description Input - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18380 Add to Cart
Description Input - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18381 Add to Cart
Description Output - Inboard 0.063" Board Thickness RoHS No Drawings
Part Number 18386 Add to Cart
Description Output - Inboard 0.094" Board Thickness RoHS No Drawings
Part Number 18387 Add to Cart
Description Output - Onboard 0.063" Board Thickness RoHS No Drawings
Part Number 18392 Add to Cart
Description Output - Onboard 0.094" Board Thickness RoHS No Drawings
Part Number 18393 Add to Cart
Description 5 Sets - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21512 Add to Cart
Description Input - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21540 Add to Cart
Description Output - Onboard 0.125" Board Thickness RoHS No Drawings
Part Number 21545 Add to Cart