Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
With PowerBench TM custom design systems you can design your own DC-DC converters and power supplies using our proprietary simulator or using hundreds of predefined designs. Click on an option below to design your own solution, configure a product, or watch a demo.
Design your own DC-DC converter or configurable power supply anytime using Vicor's custom configurators. Designs that you create are saved in your "My Designs" account for future review and editing.
Tailor products to meet your requirements, save your designs and purchase prototype quantities online.
Full (160–600 W), Half (100–300 W), Quarter (50–150 W)
Highest power desity, high efficiency, low noise, advanced control functions, wide trim range, standard or user-defined model.
Full brick (50–200 W), Half brick
(25–100 W) Widest selection of input / output power combinations, high efficiency, low noise
Optimized for telecom and industrial applications, multiple outputs, low profile, heat sink or conduction-cooled models
DC input power building blocks with multiple outputs, coldplate chassis, low profile, robust package, connector or lug termination.
Autorange input with filtering, multiple output, coldplate chassis, low profile robust package, connector or lug termination
Multiple output, autorange input, wide selection of standard outputs, heat sink or conduction-cooled models
Custom AC-DC power supplies - high power density, small size, high efficiency, fan-cooled, slide-in assemblies