DC MegaPAC
Configurable DC-DC Power Supply

dc-megapac.jpg

Description

The DC MegaPAC has eight "slots", each of which can be populated with one VI-200 Vicor DC-DC converter or two VI-J00 Vicor DC-DC converter modules. Slots can also be configured in parallel for high-power outputs. With nominal input voltages of 12, 24, 28, 36, 48, and
72 Vdc, the DC MegaPAC can be configured for a wide variety of applications.

Specifications
Input Voltages   10 – 100 V
Output Voltage   2 – 95 Vdc
Output Power   Up to 1,600 W total Power
Outputs   1 – 16 outputs
Operating
Temperature
  Full power to 45°C;
up to 800 W at 65°C
Dimensions   12.0" L x 6.0" W x 3.4" H
(304.8 x 152.4 x 86.36 mm)
   

 

 

PDF Icon Data Sheet »

 

About Mission Power

Mission Power Solutions, a Vicor Custom Power Design Center located in the West, designs and manufactures custom power solutions and a number of standard products. They provide complete power systems for a variety of applications including military ships, aircraft, track vehicles, mobile equipment, communications, and missile launchers.

Vicor Custom Power maintains the flexibility of a small entrepreneurial company while taking advantage of Vicor’s technical and business resources to deal effectively with your most challenging power requirements. Vicor has invested in the tools and resources to offer you full service solutions from prototype to mass production with the shortest leadtimes and the lowest risk.

 

Contact Mission Power Solutions

4168 Avenida de la Plata, #105
Oceanside, CA 92056 USA


Phone   Phone: 1-760-631-6846
Pnone   Fax: 1-760 631.6972
Email   Email: sales@mpwrs.com
Email   Support:sales@mpwrs.com

 

More about Mission Power »

Features & Benefits
  • Nominal inputs of 12 to 72 V available
  • Fan cooled
  • Soft start for limiting inrush current
  • Conducted EMI meets BTR 2511
  • Remote sense capability and output overcurrent protection on all outputs
  • Output overvoltage protection on most outputs
  • Output overtemperature protection on all outputs
  • Input over, under and reverse voltage protection
  • Box-to-box paralleling capability
  • Input temperature monitor, warning and shut down
  
Related Products

 

 

 

Accessories

001x001px_alpha.png

Bus Bars

001x001px_alpha.png

Bus Bar   Part
Number
  RoHS
Compliant
       
 
   
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
2-Hole   88-00033-01 Yes                         Add to Cart  
                       
001x001px_005195.jpg
3-Hole   88-00033-02 Yes                         Add to Cart  
                       
001x001px_005195.jpg
4-Hole   88-00033-03 Yes                         Add to Cart  
                       
001x001px_005195.jpg
5-Hole   88-00033-04 Yes                         Add to Cart  
                       
001x001px_005195.jpg
Series   88-00043 Yes                         Add to Cart  
                       

001x001px_alpha.png

Back to Top 
 

001x001px_alpha.png

Connector Kits

001x001px_alpha.png

Description   Part
Number
  RoHS
Compliant
       
 
   
 
   
 
   
 
  Technical Drawing    
001x001px_005195.jpg
For use with
DC MegaPAC
  19-130041   Yes                         Add to Cart  
                         
001x001px_005195.jpg
Using
DualPAC and DualQPAC
  19-130042   Yes                         Add to Cart