New & Upcoming Vicor Power Products
Get the latest on NEW Products!
This section is to inform you of any new products, articles, news, and invester relations. Browse through the page to find out how you can get more information on these and other products.
VI BRICK™
- VI BRICK BCM Array™
- VI BRICK BCM Array modules enable
high power bus conversion and facilitate
thermal management in a reduced board
space by means of an integrated vertical
mount heat sink. - more »
- VI BRICK™ Evaluation Boards
- To facilitate testing and reduce development time for VI BRICK modules – Operational evaluation and mounting.
- more »
- VI BRICK™ PRM + VTM – Thermally Enhanced
- VI BRICK PRM™ and VTM™ modules offer a flexible and scalable architecture for DC-DC power conversion utilizing Factorized Power™ in a robust “brick-like” package designed for efficient thermal management...
- more »
- VI BRICK™ BCM – Thermally Enhanced
- VI BRICK BCM modules provide a highly efficient solution for an isolated intermediate bus to power multiple non-isolated POL converters...
- more »
Bricks
- Vicor Expands Family of
Maxi, Mini, Micro
DC - DC Converter Modules - Vicor has added four new input ranges broadening its extensive product line even further. The 28 V (10 – 36 V),
72 V (43 – 110 V), 110 V (66 – 154 V)
and 150 V (100 – 200 V) are available in several output voltages and power levels. - Datasheet Directory »
- more »
MIL-COTS
- High-Voltage Bus Converter Module
- The high efficiency (>96%), Sine Amplitude Converter (SAC) operating from MIL-STD-704E/F 270 Vdc and delivering an isolated 30.0 – 41.3 Vdc.
- more »
- M-FIAM9 – Filter Input Attenuator Module
- Input filters are compliant to the transient input requirements of MIL-STD-704E/F (M-FIAM3 and M-FIAM5B), MIL-STD-1275A/B/D (M-FIAM9), and MIL-STD-461E.
- more »
V•I Chip Converters
- High Voltage BCM™ bus converter
- "Full chip" high-voltage bus converter reduces power system footprint by 40% and can be paralleled to create multi-kW arrays.
- more »
- Half size BCM™ bus converter
- 120 Watts in a 1/32nd brick footprint converter for powering POLs or as an isolated voltage source.
- more »
- High Voltage BCM™ bus converters
- Complete powertrain solution for high voltage DC distribution in data centers
- more »
- PRM Constant Current (CC) Demonstration Board
- Providing a Constant Current for Powering LEDs using the PRM and VTM
- more »
Picor
- Power Path Management Solutions – Cool-ORing™
- A variety of Active ORing applications for high availability systems using redundant power architectures.
- more »