
 |
 |
 |
 |
 |
 |
In the US? Please call Customer Service at 800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

|
 |
|
 |

|
 |
The QPI-4 active EMI filter attenuates conducted
common-mode (CM) and differential-mode (DM) noise over
the CISPR22 frequency range of 150 kHz to 30 MHz. The product
is designed for use on a 48 Vdc
bus (36-76 Vdc). The QPI-4's 7 A rating supports multiple
DC-DC converter loads up to a PCB temperature of 60°C. At a 100°C
PCB temperature the QPI-4 supports 6 A loads. Designed
for the telecom and ITE bus range, the QPI-4 supports the
PICMG® 3.0
specification for filtering system boards to the EN55022
Class B limits. |
product features
- >40 dB CM attenuation at 250 kHz
- >70 dB DM attenuation at 250 kHz
-
80 Vdc (max input)
-
7 Amp rating
-
100 Vdc surge 100 ms
-
1,500 Vdc Hi-pot hold off to Shield Plane
-
1.0" x 1.0" x 0.2" SiP (System-in-Package)
-
SMT Land Grid Array (LGA)
-
-40° to +100°C PCB temperature
-
Active filtering reduces volume
and height
-
Efficiency 99% at full load
-
Connect in series for higher attenuation
- TÜV Approved
applications
- ATCA blades
- Telecom base stations
- IBA & distributed power
|