
 |
 |
 |
 |
 |
 |
In the US? Please call Customer Service at 800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.

|
 |
|
 |

|
 |
The QPI-6 active EMI filter attenuates
conducted common-mode (CM) and differential-mode (DM) noise over the
CISPR22 frequency range of 150 kHz to 30 MHz. The product is designed
for use on a 48 Vdc bus (36-76 Vdc). The QPI-6’s 14 A rating supports
multiple DC-DC converter loads up to a PCB temperature of 60°C. At
a 100°C PCB temperature the QPI-6 supports
12 A loads. Designed for the telecom and ITE bus range, the QPI-6
supports the PICMG® 3.0 specification for filtering system boards
to the EN55022 Class B limits.
|
product features
- >40 dB CM attenuation at 250 kHz
- >80 dB DM attenuation at 250 kHz
- 80 Vdc (max input)
- 14 Amp rating
- 100 Vdc surge 100 ms
- 1,500 Vdc Hi-pot hold off to Shield Plane
- 1.0" x 1.0" x 0.2" SiP (System-in-Package)
- SMT Land Grid Array (LGA)
- -40° to +100°C PCB temperature (See Fig.5)
- Active filtering reduces volume and height
- Efficiency >99% at full load
- Connect in series for higher attenuation
- TÜV Approved
applications
- ATCA blades
- Telecom base stations
- IBA & distributed power
|