PICOR

Semiconductor
Power Solutions

Picor, a Vicor company, provides highly integrated, silicon-centric power conversion and power management solutions. Picor’s innovative product leadership is derived from high performance silicon integration, power architectures, and system level packaging. Picor’s silicon-centric products complement Vicor’s power technology and adhere to Vicor core strategy of innovation and performance. Picor products are marketed and sold via the Vicor sales channel.



We are here to help!

Technically competent, highly experienced Vicor field application engineers are available to provide you with detailed technical support - within 24 hours - anywhere in the world.

Customer Evaluation Boards

Test the performance of Picor products with one of the many evaluation boards available.

Evaluation Boards »
Catalogs
Largest selection of off-the-shelf products in the industry.
SPOTLIGHT
Low voltage (+0.9V to 14V)
hot swap and circuit breaker controller with True-SOA
18-36V Input
12 V / 4.2 A / 50 W Output
Very High Density Isolated
DC-DC Converter (334W/in3)
14A Active EMI Filter SiP
for 48 Vdc Bus
A complete full- function load disconnect solution designed to protect an input power bus from output load fault conditions.
April, 2012
Vicor Introduces Baseplate Option for 98% Efficient Quarter-brick IBC Modules
More »
March, 2012
Vicor Introduces 850W, 80A Quarter Brick IBC
More »
March, 2012
Vicor Introduces New FIAM Filter Modules for DC-DC Railway Applications
More »
February, 2012
New Picor Cool-Power PI3106 Isolated DC-DC Converters Deliver Breakthrough Density for Industrial and Military Applications
More »
February, 2012
New Picor QuietPower QPI-21 Provides High Density, Higher-Performance Active EMI Filtering for DC-DC Converters
More »
February, 2012
New Picor Hot Swap Controller Ensures Safe, Continuous System Operation with Advanced Digital Thermal Emulation
More »