In the US? Please call Customer Service at
800-735-6200 to place your order. Or, we invite you to submit an inquiry via the Web.


The QPO-1 output ripple attenuator SiP uses active filtering to reduce power supply output ripple and noise (PARD) over 30 dB from 1 kHz to 500 Khz. The QPO-1 operates over a voltage range from 3 to 30 Vdc and supports load currents as high as 10 A. Output regulation is maintained using remote sensing or the trim input of the power supply. The QPO-1 architecture improves transient response and ensures quiet point-of-load regulation. The QPO-1 reduces the required number of output capacitors to support dynamic loads.
product features
  • >30 dB PARD attenuation, 1 kHz to 500 kHz.
  • >20 dB PARD attenuation, 50 Hz to 500 Hz.
  • 10 A rating over a 3-30 Vdc operating range.
  • Up to 99% efficiency with power limit protection.
  • User selectable optimization of attenuation, dissapation & transient load response.
  • 1.0 X 1.0 X 0.2" SiP with SMT or LGA mounting.
  • Improves transient response of most DC-DC converters and power supplies.
  • Reduces required number of output capacitors to support dynamic loads.
  • Supports precise point-of load regulation.
  • Peak detector function adjusts for ripple amplitude variation.
  • Surface Mount LGA Package.
applications
  • Telecom Base Station.
  • Point of Load Power Systems.
  • Sensors Requiring Low Noise Power.
  • Medical Instrumentation.

Click on image to enlarge