All AC DC Power Products

FlatPAC Family – 50-600 Watt AC-DC Power System

The FlatPAC family of user-definable off-line power supplies combines high frequency DC-DC converters and front end subassemblies in a set of modular, low-profile, chassis-mount enclosures. The result is a flexible, economical power solution for systems requiring from 50 to 600 Watts of total output power.

FlatPAC-EN – AC-DC Power Supply

Small, versatile and flexible, the FlatPAC-EN can be configured with all standard VI-200 / VI-J00 and Maxi, Mini and Micro DC-DC converters – full, half and quarter-brick sizes. These modules cover the entire range of outputs from 1 to 100 Vdc and 25 to 500 watts, as well as an array of non-standard voltages.

LoPAC Family – AC-DC Switcher Power Supplies

The LoPAC family consists of three ultra low profile, fan cooled, switching power supplies that combine the advantages of power factor correction (PFC) with high power density. They consist of the PFC Mini, PFC Micro and PFC MicroS.

RackGuard™ – AC and DC Redundant Input Power Supply

RackGuard is an AC-DC power supply specifically engineered for SCADA systems - Supervisory Control and Data Acquisition systems - typically used in monitoring and managing power lines. The AC input is 115/230Vac autoranging, 50 - 60 Hz.

Badger™ – MIL-COTS PFC Power Supply

The Badger is an extremely low profile ruggedized power supply. Accepting input voltages of 85 to 264 Vac, or 100 to 380 Vdc, the Badger can provide up to 1,500 watts. The Badger provides from 1 to 12 isolated outputs and is factory configured to exact user requirements.
Javelin MIL-COTS PFC Power Supply

Javelin™ – MIL-COTS PFC Power Supply

The Javelin is designed to withstand the extreme environments and stresses that are often inherent in military applications and industrial uses. Operating from single or 3–phase AC lines, it provides a single output from 2 to 54 Vdc at up to 5,400 watts.

PFC FlatPAC – AC-DC 575W Single Output Power System

The PFC FlatPAC is a single-output power supply that delivers up to 600 Watts of power and is available with standard output voltages from 2 – 54 Vdc. It operates from an input of 85 – 264 Vac, includes active power factor correction (0.99 power factor), and meets EN61000-3-2 harmonic current limits.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Vicor's Module & Power Supply Design
& Selection Tools

PowerBench Demos
Watch quick demos
to find, configure &
customize Vicor
products using
Vicor's powerful
PowerBench tools.