Sockets for DC-DC Converters
Sockets for Maxi, Mini, Micro Series Products
  Click img.
to enlarge
       
  SurfMates - Surface-mount Sockets Image
     SurfMates – Surface-mount Sockets All SurfMates are RoHS Compatible
 
 Board Thickness
 
Mounting
        Converter Pin Style* Module Style Input
P/N**
Output P/N** 5 In/Out Sets P/N Technical Drawing
  All
  surface  

View
SurfMate
Application
»

F Maxi 22100 22101 16017 PDF | DXF
  All
  surface   F Mini 22100 22102 16021 PDF | DXF
  All
  surface   F Micro 22103 22104 16025
                           
 
For PCB layouts see the mechanical drawings section.
         
                           
                           
  Click img.
to enlarge
         
  InMates - Through Hole Sockets Image
       InMates – Through-hole   All InMates are RoHS Compatible
       All sockets are supplied on InMate headers to assure proper alignment during installation.
  Board Thickness (nominal)   Board Thickness
(min / max)
  Mounting     Converter Pin Style* Module Style
Input P/N**
Output P/N** 5 In/Out Sets P/N Technical Drawing
      0.063"   0.055" / 0.071"   inboard View Inboard Mounting Options » F Maxi 18374 18382  18362 PDF | DXF
      0.063"   0.055" / 0.071"   inboard F Mini 18374 18384 18366 PDF | DXF
      0.063"   0.055" / 0.071"   inboard F Micro 18376 18386 18370 PDF | DXF
      0.063"   0.055" / 0.071"   onboard G Maxi 18378 18388 18364 PDF | DXF
      0.063"   0.055" / 0.071"   onboard G Mini 18378 18390 18368 PDF | DXF
      0.063"   0.055" / 0.071"   onboard G Micro 18380 18392 18372 PDF | DXF
      0.094"
  0.084" / 0.104"   inboard F Maxi 18375 18383 18363
      0.094"
  0.084" / 0.104"   inboard F Mini 18375 18385 18367
      0.094"
  0.084" / 0.104"   inboard F Micro 18377 18387 18371
      0.094"   0.084" / 0.104"   onboard View Onboard Mounting Options » G Maxi 18379 18389 18365
      0.094"   0.084" / 0.104"   onboard G Mini 18379 18391 18369
      0.094"   0.084" / 0.104"   onboard G Micro 18381 18393 18373
      0.125"
  0.1125" / 0.1375"   onboard G Maxi 21539 21543 21510
      0.125"   0.1125" / 0.1375"   onboard G Mini 21539 21544 21511
      0.125"   0.1125" / 0.1375"   onboard G Micro 21540 21545 21512
                           
 
For PCB layouts see the mechanical drawings section.
         
                           

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum
(and multiples) for Micros.

Sockets for VI-200 / VI-J00 Series Products
 
Click img. to enlarge
  Description   Pin Size     P/N  
RoHS
 
Technical Drawing
    Electro-tin finish 0.040"   30074  
 
PDF | DXF
  Electro-tin finish 0.080"   30075    
PDF | DXF
Module Exchange Tools
  Click img. to enlarge   Description       Module Style   P/N  
  Maxi Exchange Tool   Used to facilitate the proper extraction of Maxi modules from InMate or SurfMate sockets. Maxi   22827  
                   
  Maxi Exchange Tool   Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. Mini   22828  
                   
  Micro Exchange Tool Image   Used to facilitate the proper extraction of Micro modules from InMate or SurfMate sockets. Micro   22829  
Vicor's experienced Application Engineers are here to help.
Contact Customer Service:
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Customer Service:
Contact Us  »