Standoff Kits for DC-DC Converters
Standoff Kits for InMate Mounted Modules
View the InMate Design Guide
View the InMate Design Guide
board thickness |
style |
slotted baseplate |
thru-hole baseplate |
threaded
baseplate |
||||||||||
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
||||||||||
| nom. 0.63" | in-board | Kit- 18153 | Kit- 18154 | Kit- 18148 | Kit- 18149 | Kit- 18148 | ||||||||
| Bag- 19129 | Bag- 19130 | Bag- 19124 | Bag- 19125 | Bag- 19124 | ||||||||||
| 0.055"-0.071" | on-board | Kit- 18158 | Kit- 18159 | Kit- 18153 | Kit- 18155 | Kit- 18153 | ||||||||
| Bag- 19134 | Bag- 19135 | Bag- 19129 | Bag- 19131 | Bag- 19129 | ||||||||||
| nom. 0.94" | in-board | Kit- 18153 | Kit- 18154 | Kit- 18148 | Kit- 18149 | Kit- 18148 | ||||||||
| Bag- 19129 | Bag- 19130 | Bag- 19124 | Bag- 19125 | Bag- 19124 | ||||||||||
| 0.084"-0.104" | on-board | Kit- 18156 | Kit- 18157 | Kit- 18150 | Kit- 18152 | Kit- 18150 | ||||||||
| Bag- 19132 | Bag- 19133 | Bag- 19126 | Bag- 19126 | |||||||||||
| nom. 0.125" (0.113"-0.138") |
on-board | Kit- 24054 | Kit- 18157 | Kit- 24056 | Kit- 18152 | Kit- 18150 | ||||||||
| Bag- 19132 | Bag- 19133 | Bag- 19126 | Bag- 19128 | Bag- 19126 | ||||||||||
board thickness |
style |
slotted baseplate |
thru-hole baseplate |
threaded
baseplate |
||||||||||
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
||||||||||
| all | surface mount | Kit- 20178 | Kit- 20179 | Kit- 20176 | Kit- 20177 | Kit- 20176 | ||||||||
| Bag- 20188 | Bag- 20189 | Bag- 20186 | Bag- 20187 | Bag- 20186 | ||||||||||
Standoff Kits for Solder Mounted Modules
board thickness |
mounting style |
pin style |
slotted baseplate |
thru-hole baseplate |
threaded
baseplate |
|||||||||||
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
threaded heat sink |
thru-hole heat sink |
||||||||||||
| nom. 0.064" (0.055"-0.071") |
in-board | standard | Kit- 18150 | Kit- 18151 | Kit- 18146 | Kit- 18147 | Kit- 18146 | |||||||||
| Bag- 19126 | Bag- 19127 | Bag- 19122 | Bag- 19123 | Bag- 19122 | ||||||||||||
| on-board | L | Kit- 18156 | Kit- 18157 | Kit- 18150 | Kit- 18152 | Kit- 18150 | ||||||||||
| Bag- 19132 | Bag- 19133 | Bag- 19126 | Bag- 19128 | Bag- 19126 | ||||||||||||
| nom. 0.094" (0.084"-0.104") |
in-board | L | Kit- 18150 | Kit- 18151 | Kit- 18146 | Kit- 18147 | Kit- 18146 | |||||||||
| Bag- 19126 | Bag- 19127 | Bag- 19122 | Bag- 19123 | Bag- 19122 | ||||||||||||