Magnetics Accessories for Vicor Products
Basket Choke |
Inductance * |
Rated Current |
DCR (max) |
Part # |
|||||||
|
0.80" x 0.39" x 0.33" (20,3 x 9,8 x 8,45)mm Low profile, surface mount power inductors. Other values available, consult factory. ![]() |
332 µH | 3.3 A | 260 mΩ | 31499-01 | |||||||
| 243 µH | 3.9 A | 156 mΩ | 31499-02 | ||||||||
| 133 µH | 5.6 A | 81.2 mΩ | 31499-03 | ||||||||
| 79.4 µH | 6.8 A | 48.3 mΩ | 31499-04 | ||||||||
| 47.4 µH | 8.8 A | 29.4 mΩ | 31499-05 | ||||||||
| 29.9 µH | 11.1 A | 16.1 mΩ | 31499-06 | ||||||||
| 19.8 µH | 13.6 A | 11.0 mΩ | 31499-07 | ||||||||
| 13.2 µH | 16.6 A | 7.56 mΩ | 31499-08 | ||||||||
| 8.04 µH | 21.4 A | 4.49 mΩ | 31499-09 | ||||||||
| 5.90 µH | 25.0 A | 3.23 mΩ | 31499-10 | ||||||||
| 4.10 µH | 30.0.0 A | 2.01 mΩ | 31499-11 | ||||||||
| 2.62 µH | 37.5 A | 1.31 mΩ | 31499-12 | ||||||||
| 1.48 µH | 50.0 A | 0.82 mΩ | 31499-13 | ||||||||
| 1.03 µH | 60.0 A | 0.58 mΩ | 31499-14 | ||||||||
| 0.66 µH | 75.0 A | 0.37 mΩ | 31499-15 | ||||||||
| 0.37 µH | 100.0 A | 0.22 mΩ | 31499-16 | ||||||||
| *Inductance values roll off to approximately 35% at full rated current. | |||||||||||
Basket Choke Design Kit |
Part # |
||||
Includes 6 pieces of the 10 part numbers
listed above.
|
28806 | ||||
PR Bus Isolation Transformer |
Part # |
||||
|
Developed for isolation of PR Bus signal when used with Maxi, Mini and Micro parallel configurations. Consult Vicor for applications instructions.
|
29768 | ||||
Inductor |
Inductance/Winding |
DC Current / Resistance |
Part # |
||||||
|
Common Mode Common-mode inductors provide a high level of attenuation of common-mode currents.
|
1000 µH | 12A/6.5 m. | 31743 | ||||||
| 3000 µH | 7A/18 m. | ||||||||
| 2163 µH | 1A/42 m. (Low Profile) |
31943 | |||||||
| 1.3 mH | 13A/14 m. | 32006 | |||||||
Input
|
22 µH 1 mH |
12A/5.8 m. 4A/250 m. |
33206 36-00036 |
||||||
| Output Sense Compensation | 1 mH | 36-00030 | |||||||
|
Differential Mode Output inductors may be used to reduce differential output noise by approximately 20 dB.
|
0.2 µH | 40 A | 30268 | ||||||
| 27 µH | 12 A | 32012 | |||||||
| 1.8 µH | 10 A | 32497 | |||||||
| Common Mode Output | 420 µH | 20 A | 36-00037 | ||||||
| 350 µH | 40 A | 36-00029-01 | |||||||
| 1.27 mH | 10 A (Low Profile) |
36-00029-04 | |||||||
| 70 µH | 80 A | 36-00029-06 | |||||||
| 110 µH | 60 A | 36-00029-07 | |||||||
VI-HAM Line Filter |
Part # |
||||
|
The VI-HAM requires an external line filter. When used in conjunction with part number 30205, the VI-HAM/Filter combination will meet the requirements of worldwide EMI standards. |
30205 | ||||