Accessories for V•I Chips
V•I Chip Heat Sinks Size Part #
Longitudinal Fins

For use with PRM, VTM and BCM V•I Chip Power Components.

11 mm 32440
6.3 mm 32441
Transverse Fins

For use with PRM, VTM and BCM V•I Chip Power Components.

11 mm 32438
6.3 mm 32439
V•I Chip Push-Pins Size Part #



For use with PRM, VTM and BCM V•I Chip Heat Sinks.
0.051"–0.069" PCB 32434
0.070"–0.104" PCB 32435
0.105"–0.132" PCB 32436
0.133"–0.156" PCB 32437
V•I Chip mechanical samples for solder reflow testing. Size Part #
BCM full V•I Chip with J-lead VIZ0005  
PRM full V•I Chip with J-lead VIZ0006  
VTM

full V•I Chip with J-lead VIZ0007