AC-DC Power Supplies
VIPAC Power System – 50-900 Watt
The VIPAC family of power systems is a new class of user-defined, modular power solution. It incorporates pre-assembled and tested front ends, Maxi, Mini and Micro DC-DC converters, a choice of output connections and mechanical platforms.FlatPAC – 50-600 Watt Power System
The FlatPAC family of user-definable off-line power supplies combines high frequency DC-DC converters and front end subassemblies in a set of modular, low-profile, chassis-mount enclosures. The result is a flexible, economical power solution for systems requiring from 50 to 600 Watts of total output power.FlatPAC-EN – AC-DC Power Supply
Small, versatile and flexible, the FlatPAC-EN can be configured with all standard VI-200 / VI-J00 and Maxi, Mini and Micro DC-DC converters – full, half and quarter-brick sizes. These modules cover the entire range of outputs from 1 to 100 Vdc and 25 to 500 watts, as well as an array of non-standard voltages.LoPAC Family – AC-DC Switcher Power Supplies
The LoPAC family consists of three ultra low profile, fan cooled, switching power supplies that combine the advantages of power factor correction (PFC) with high power density. They consist of the PFC Mini, PFC Micro and PFC MicroS.MegaPAC Family – User and Field-Configurable Power Supply
The MegaPAC family consists of eight, fan-cooled, configurable power supplies that enables users to factory configure almost any set of output requirements by combining appropriate slide-in output assemblies called ConverterPACs, with the appropriate chassis.- Datasheets & Technical Information
- MegaPAC Family Datasheet
- Mini MegaPAC Design Guide
- Autoranging MegaPAC Design Guide
- PFC/PFC-High Power MegaPAC Design Guide
- PFC MegaPAC EL (Low Noise) / HPEL Design Guide
- 3 Phase / 4 kW MegaPAC Design Guide
- 3 Phase / 4 kW MegaPAC-EL Design Guide
- Part Numbering Information
- Configurable Design Guide
- Technical Library
- All Datasheets
- Mechanical Drawings
- Applications Information
ConverterPACs – Slide-in Chassis for MegaPACs
ConverterPACs are the family of slide-in output assemblies used in MegaPAC power supplies. They can be added, moved, or changed as necessary.RackGuard™ AC and DC Redundant Input Power Supply
RackGuard is an AC-DC power supply specifically engineered for SCADA systems - Supervisory Control and Data Acquisition systems - typically used in monitoring and managing power lines. The AC input is 115/230Vac autoranging, 50 - 60 Hz.Badger™ MIL-COTS PFC Power Supply
The Badger is an extremely low profile ruggedized power supply. Accepting input voltages of 85 to 264 Vac, or 100 to 380 Vdc, the Badger can provide up to 1,500 watts. The Badger provides from 1 to 12 isolated outputs and is factory configured to exact user requirements.Javelin™ MIL-COTS PFC Power Supply
The Javelin is designed to withstand the extreme environments and stresses that are often inherent in military applications and industrial uses. Operating from single or 3–phase AC lines, it provides a single output from 2 to 54 Vdc at up to 5,400 watts.PowerBank™ – AC-DC and DC-DC Low Profile Power Supply Family
At just 1.68" in height, the PowerBank family offers up to five customer selectable outputs with total power of up to 1000 W.PFC FrontEnd – 384 V Output
The PFC FrontEnd is low-profile, 1 RU enclosed chassis-mount AC front end that may be used with any 375 Vin Vicor module, VIPAC Array, or other module to create a complete,high-density AC-DC power supply.
PFC FlatPAC – AC-DC 575W Single Output Power System
The PFC FlatPAC is a single-output power supply that delivers up to 575 watts of power and is available with standard output voltages from 2 - 54 Vdc. It operates from an input of 85 - 264 Vac, includes active power factor correction (0.99 power factor), and meets EN61000-3-2harmonic current limits.