Part Number Search
Site Search
ComPAC Family – 50-600 Watt DC-DC Power System
Vicor Compac Family - 50-600w DC DC Power System
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 24, 48, and 300 Vdc
Output Voltages: 2 – 95 Vdc
Output Power: Up to 600 W
Efficiency: 80 – 90%
Dimensions: See mechanical drawing on datasheet
Features:
  • Single, dual, or triple outputs
  • Up to 10 W/in³
  • EMI / RFI specifications: Telcordia TR-TSY-000513,
    British Telecom BTR 2511
  • EN55022, Class B: Conducted emissions
  • Input surge withstand: British Telecom BTR 2511, EN61000-4-5
  • Low-noise ZCS / ZVS power topology
  • Conduction-cooled models available
  • Optional high-performance heat sink
  • Low profile enclosed package
  • RoHS compliant versions available

The ComPAC delivers up to 600 W from one, two, or three outputs enclosed in a package just 0.99” (25,2 mm) in height with the field proven performance, high efficiency and high reliability inherent in Vicor’s component level power converters. The ComPAC meets British telecom and European norms for input surge withstand and meets conducted emissions of EN55022, Class B. The ComPAC is offered with input voltage ranges optimized for industrial and telecommunication applications and provides extended input overvoltage capability, input reverse polarity protection, undervoltage lockout, and master disable. The ComPAC is available with BatMod current source module. Call factory for special requirements.












Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information