ConverterPACs – Slide-in Chassis for MegaPACs
ConverterPacs - Slide-in Chassis for MegaPac Power Supplies
Output Voltages: 2 – 95 Vdc (higher through series arrays)
Output Power: Up to 600 W
Efficiency: 80 – 90%
Features:
  • RoHS compliant
  • DC OK / Power Good option available
  • Adjustment ranges from 50% to 110% of nominal on some models
  • Low noise options to 10 mV p-p or 0.15% whichever is greater on some models
  • Current source outputs available
VI-200 / VI-J00 ConverterPAC Models: Maxi ConverterPAC Models:

ConverterPACs are the family of slide-in output assemblies used in MegaPAC power supplies. There are currently 12 ConverterPACs available for use. Most ConverterPACs of the same length are interchangeable within a MegaPAC and between different AC input MegaPAC chassis. They can be added, moved, or changed as necessary.

ConverterPACs incorporate VI-200 or VI-J00 and / or Maxi Vicor DC-DC converter bricks. For additional power, ConverterPACs can be paralleled. Some ConverterPACs are available for low-noise applications (VXI options, RamPACs and QPACs) and as current sources (BatPACs). All ConverterPACs can be easily removed in the field by loosening a single screw and sliding the unit out of the chassis.

Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information