DC-DC Power Supplies

ComPAC Family – 50-600 Watt DC-DC Power System

ComPAC delivers up to 600 W from one, two, or three outputs in an enclosed package just 0.99" (25,2 mm) in height with the field proven performance, high efficiency and high reliability inherent in Vicor's component level power converters.

DC MegaPAC – Configurable DC-DC Power Supply

These complete DC-DC power supplies are available with inputs from 10 to 100 Vdc. Anywhere from
1 to 16 DC output voltages can be configured with up to 1,600 W of total output power.

RackGuard™ – AC and DC Redundant Input Power Supply

RackGuard™ is a DC-DC power supply specifically engineered for SCADA systems - Supervisory Control and Data Acquisition systems - typically used in monitoring and managing power lines. There are two DC input options: 48 V (38 - 72 V) or 150 V (105 - 200 V). Consisting of two configurable and independent outputs of 400 W and 200 W, the supply delivers a full load output power of 600 W. A separate 115/230 Vac input allows operation from two power sources.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Vicor's Module & Power Supply Design
& Selection Tools

PowerBench Demos
Watch quick demos
to find, configure &
customize Vicor
products using
Vicor's powerful
PowerBench tools.