FlatPAC – 50-600 Watt Power System

| Input Voltages: | 115/230 Vac, autoranging |
|---|---|
| Output Voltages: | 2 – 95 Vdc |
| Output Power: | Up to 600 W |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
The FlatPAC is a complete, low-profile, agency-approved switching power
supply. It combines Vicor’s VI-200 series of DC-DC converters and front-end subassemblies to provide from 50 to 600 W of output power from one to
three outputs.
The FlatPAC design provides rapid turnaround on standard models. The FlatPAC is available with BatMod current source module. Call factory for special requirements.