Part Number Search
Site Search
FlatPAC-EN – AC-DC Power Supply
Input Voltage: 90 – 132 / 180 – 264 Vac,
47 – 63 Hz, 250 – 380 Vdc
Output Power: 500 W (425 W for EN compliance)
Outputs: Up to 4 isolated outputs
Power Density: >7 W/in³
Efficiency: 70%
Dimensions: See mechanical drawing on datasheet
Features:
  • RoHS compliant
  • EN 61000-3-2A14 Harmonic Current Compliance
  • Autosense feature
  • Compliant to EN 55022, Class A
  • EN55022, Class B (certain configurations)
  • Rugged: Meets MIL-STD-810E for vibration
  • Drop-in upgrade to Vicor's "2-up" FlatPAC
  • RS-232 Microcontroller Interface

The FlatPAC-EN is an ultra low profile power supply with a power density greater than 7 W/in³, the FlatPAC-EN is capable of providing up to 500 W
(425 W for EN compliance) from up to four isolated outputs. The FlatPAC-EN can be configured with standard Vicor DC-DC converter modules. Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-EN solution can be factory configured based on the exact voltage and power requirements of the customer.











Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...