Part Number Search
Site Search
MegaMod / MegaMod Jr. Chassis-Mount DC-DC Converters
megamod / megemod jr chassis mounted dc dc converter
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 10 – 400 Vdc
Output Voltages: 1 – 95 Vdc
Output Power:
MegaMod:
MegaMod Jr.:
 
50 – 600 W
25 – 300 W
Efficiency: 80 – 90% (typical)
Dimensions: See mechanical drawing on datasheet
Features:
  • Up to 27 W/in3
  • Low noise ZCS / ZVS power architecture
  • Booster versions available for expanded output power – full size only
  • Single, dual, or triple outputs
  • RoHS compliant (VE- versions)

MegaMod and MegaMod Jr. families of single, dual and triple output DC-DC converters provide power system designers with cost effective, high performance, off-the-shelf solutions to applications that might otherwise require a custom supply. MegaMods provide a chassis mounted alternative to board-mounted power supplies.

Incorporating standard VI-200 or VI-J00 series DC-DC converters in rugged, chassis mount packages, MegaMod and MegaMod Jr.'s can be ordered with single, dual or triple outputs, having a combined output power of up to 600 W. Totally isolated outputs eliminate efficiency penalties and output interaction problems. Call factory for special requirements.















Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information