DC MegaPAC – Configurable DC-DC Power Supply
Input Voltage: 10 to 100 V
Output Voltages: 2 to 95 Vdc
Output Power: Up to 1,600 W total power
Outputs: 1 to 16 outputs
Operating Temperature: Full power to 45°C; up to 800 W at 65°C
Dimensions: 12.0" L x 6.0" W x 3.4" H
(304.8 x 152.4 x 86.36 mm)
Features:
  • Nominal inputs of 12 to 72 V available
  • Fan cooled
  • Soft start for limiting inrush current
  • Conducted EMI meets BTR 2511
  • Remote sense capability and output overcurrent protection on all outputs
  • Output overvoltage protection on most outputs
  • Output overtemperature protection on all outputs
  • Input over, under and reverse voltage protection
  • Box-to-box paralleling capability
  • Input temperature monitor, warning and shut down

The DC MegaPAC has eight "slots", each of which can be populated with one VI-200 or two VI-J00 Vicor DC-DC converter modules. Slots can also be configured in parallel for high power outputs. With nominal input voltages of 12, 24, 28, 36, 48, and 72 Vdc, the DC MegaPAC can be configured for a wide variety of applications.













Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...



Vicor Integration Architects (VIA)

The DC MegaPAC was developed by Mission Power Solutions, a Vicor Integration Architect.