| Input Voltage: | 3Ø 208/240 Vac Wye or Delta, 1Ø 180-264 (47-500Hz) or 260–352 Vdc |
|---|---|
|
|
| Outputs: | 10 slots (up to 20 outputs) |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
| Other MegaPAC Models: | |
The 3-Phase MegaPAC and 4 kW MegaPAC are compact, user and field-configurable members of the MegaPAC family. Using the VSPOC configurator tool, anybody can now configure a 3-Phase MegaPAC and 4 kW MegaPAC (and other Westcor power supplies) online.
A complete 3-Phase MegaPAC and 4 kW MegaPAC power supply are
field-configurable, single or multiple output switchers providing up to
2,000 W (3-Phase MegaPAC) to 4,000 W (4 kW MegaPAC) of output
power. The chassis has 10 slots and can provide up to 20 regulated,
fully isolated outputs. It achieves power densities of 4.4 Watts per cubic
inch (3-Phase MegaPAC) to 7.8 Watts (4 kW MegaPAC) per cubic inch.
The 4 kW MegaPAC is longer than the 3-Phase MegaPAC to accommodate a second fan.
* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.


