| Input Voltage: | 3Ø, 208/240 Vac Wye or Delta, 1Ø, 180 – 264 (47 – 500 Hz) or 260 – 352 Vdc |
|---|---|
|
|
| Outputs: | 10 slots (up to 20 outputs) |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
| Other MegaPAC Models: | |
The 3-Phase MegaPAC-EL and 4 kW MegaPAC-EL are compact, user and field-configurable members of the MegaPAC family. Using the VSPOC configurator tool, anybody can now configure a 3-Phase MegaPAC-EL and 4 kW MegaPAC-EL (and other Westcor power supplies) online.
A complete 3-Phase MegaPAC-EL and 4 kW MegaPAC-EL power supply
are configured by selecting and inserting up to ten same length slide-in
output assemblies called ConverterPACs. ConverterPACs incorporate one
or two VI-J00 / VI-200 series and / or Maxi, Mini, Micro series DC-DC
converters and are available in a wide selection of output voltage and
power levels. The net result is a power supply that offers the advantages
of a custom supply, but is assembled from standard and modular building
blocks. The 4 kW MegaPAC-EL (Low Noise) uses VI-J00 / VI-200 series
and / or Maxi, Mini, Micro series DC-DC converters while the 3-Phase
MegaPAC-EL (Low Noise) uses VI-J00 / VI-200 series DC-DC converters.
* Westcor's Vantage Line is priced at approximately 15% below standard 1 piece price. It provides a new, affordable power option for power designers who may not need to meet certain specifications. Contact Customer Service at 1-800-735-6200 for more information.


