Part Number Search
Site Search
PFC FrontEnd – 384 V Output
384 V Output
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 85 – 264 Vac, 100 – 385 Vdc
Output Voltages: Up to four 375 Vdc non- isolated outputs
Output Power: Up to 2,200 W
Dimensions: See mechanical drawing on datasheet
Features:
  • RoHS compliant
  • Single, dual, triple or quad non-isolated outputs
  • Power Factor Corrected (PFC)
  • Low profile 1.72" (43,6)
  • High power density >28 W/in3
  • Integral cooling fan
  • Meets MIL-STD-810E for vibration
  • DIN rail mountable

The PFC FrontEnd is a low-profile, 1 RU enclosed chassis-mount AC front end that may be used with any Vicor 300 V VI-200 / VI-J00 or 375 V Maxi, Mini, Micro modules or VIPAC Arrays, or other 375 V module to create a complete, high-density AC-DC power supply. Accepting universal input voltages of 85 to 264 Vac, and 100 to 385 Vdc, the PFC FrontEnd can deliver up to 2,200 watts from four non-isolated outputs. With an extremely compact package size of 1.72" x 6.4" x 7" (43,6 x 162,6 x 177,8 mm), the PFC FrontEnd can provide
>28 W/in3. Besides meeting the cTÜVus and CE Marked safety agency approvals, the PFC FrontEnd complies with harmonic current limits per EN61000-3-2, Electrical Fast Transient / burst EN61000-4-5. It also meets MIL-STD-810E for vibration.












Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information