PowerBank – AC-DC & DC-DC Low Profile Power Supply Family
Input Voltage: 24 / 48 / 300 Vdc
Output Voltage: 1.8 to 52 V; Up to 160 A
Output Power: Up to 1,500 W
Operating Temperature: -20°C to +50°C at full load
Dimensions: See mechanical drawing on datasheet
PowerBank Models:
  • PB1004PFC
  • PB1005AC
  • PB1005DC
  • PB1506PFC
  • PBC1002AC
  • PBC1002PFC
Features:
  • 19" rack-mount, 1U
  • Internal fans, conduction or convection cooling
  • Up to 6 configurable outputs
  • Power OK signal, ON/OFF control input

The PowerBank family of low-profile AC-DC and DC-DC power supplies are offered by our Vicor Integration Architect (VIA) Northwest Power
Integrations (NPI).


















Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...



Vicor Integration Architects (VIA)

The PowerBank was developed by Northwest Power Integrations, a Vicor Integration Architect.