Part Number Search
Site Search
RackGuard – AC and DC Redundant Input Power Supply
AC Input Voltage: 115/230 Vac, autoranging
DC Input Voltage: 24 / 48 / 150 Vdc
Output Voltages: 1 or 2 outputs, (up to 48 V)
Output Power: 600 W
Dimensions: 17” x 9.57” x 4.87” ( 431.8 x 243.0 x 123.7 mm)
Features:
  • AC Input: 115/230 Vac autoranging
  • DC Input: 48 V (38 – 72 V) or 150 V (105 – 200 V)
  • AC input and DC input provide redundant input operation.
  • 600 W max output power
  • Two configurable outputs: 400 W and 200 W
  • Cooling: Convection

The RackGuard power supply is well suited for SCADA systems — Supervisory Control and Data Acquisition systems — typically used in monitoring and managing power lines. The RackGuard AC and DC inputs provide redundant input operation. The AC input is 115/230 Vac autoranging, 50 – 60 Hz. There are two DC input options: 48 V (38 – 72 V) or 150 V (105 – 200 V). Consisting of two configurable and independent outputs of 400 W and 200 W, the supply delivers a full load output power of 600 W.


















Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...