VIPAC Power System – 50-900 Watts
VIPAC Power Supply - AC-DC Configurable System
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 115/230 Vac autoranging, 47 – 440 Hz
Output Voltages: 2 – 48 Vdc
Output Power: 50 – 500 W/Output; Up to 900 W total
Dimensions: See mechanical drawing on datasheet
Features:
  • Single, dual or triple outputs
  • Two output terminations styles
  • Protective features: Inrush current limiting, transient protection,
    EMI filtering
  • Choice of output terminations: LugMate or PlugMate
  • Local or remote control
  • Rugged low profile coldplate
  • Heat sink platforms available

The VIPAC family of power systems is a new class of user-defined, modular power solutions that is easily configured using Vicor's PowerBench tools. It incorporates pre-assembled and tested front ends, Vicor Maxi, Mini and Micro series DC-DC converters, a choice of output connections and mechanical platforms. VIPAC can be specified with single, dual or triple outputs with voltages as low as 2 Vdc to as high as 48 Vdc and power levels from 50 – 900 watts per output. VIPAC is available in a variety of packages with profiles as low as 0.75".

Product Change Notice













Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information