VIPAC Array – DC Configurable Power Supply
Vipac Array Configurable DC Power Supply
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 24, 28, 48, 72, 110, 150, 300 or 375 Vdc
Output Voltages: 2 – 48 Vdc
Output Power: Up to 750 W
Dimensions: See mechanical drawing on datasheet
Features:
  • Single, dual, triple and quad outputs
  • Booster versions for higher output current applications
  • Fully connectorized input & output for simplified hook up
  • Rugged, low profile, coldplate chassis
  • High temperature capability
  • Heat sink models available

VIPAC Arrays are a highly flexible system of DC input, power building blocks that can be configured with as many as four user-definable outputs on a low-profile, coldplate chassis. Using Vicor’s PowerBench, designers are able to specify VIPAC Arrays with inputs of 24, 28, 48, 72, 110, 150, 300 or 375 Vdc and outputs from 2 to 48 Vdc at power levels up to 600 watts per output. VIPAC Arrays are ideal for use in distributed and modular power systems where power density and reliable operation are critical. A current share option is available on single output models enabling them to be used in applications requiring high power / redundancy. Fully connectorized input and output terminations speed system installation and a versatile coldplate chassis simplifies thermal management.













Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information


Customers interested in this product, were also interested in these...