Custom Power Solutions for Communications
5-Output Power Supply
Application: UNIX ComputerThis compact power supply operates from -48 Vdc and provides five different outputs for powering UNIX or other computers. It is NEBS compliant and meets FCC Level B and Bellcore EMI requirements.
195w Supply, Translates -130 Vdc Inputs to -52 Vdc
Application: Fiber-optic to Copper Wire Telephone SystemThis 195 Watt peak rated supply translates "network power" -130 Vdc inputs to -52 Vdc inputs to power traditional telephone equipment. Designed with N+1 current sharing, this supply offers full redundancy. A 12 inch card cage provides mounting and busing.
150 Watt Power Card with Redundancy and Hot Swap
Application: Data ConcentratorThis 150 Watt power card provides N+1 redundancy with hot swap capability for critical on-line applications.
Rack Mount Telecom Front End
Application: Rack Mount Telecom Front EndThis autoranging high power flexible rack mount supply utilizes up to four Vicor FlatPACs to provide from 1-4 independent outputs of 48 Vdc.
Hot Swap, 6 Output DC MegaPAC with Status pcb
Application: Digital PhoneHot swap, 6 output DC MegaPAC with status pcb
Multiple Input Power Supply
Application: Portable RadioThis multiple input power supply is an integral component of a suitcase radio.
PFC Input, 5-Output, Redundant Supply with Hot Swap
Application: Cable Head EndThis 5 output PFC input supply operates redundantly in a 1+1, hot swap, rack mounted configuration.
Provide Backplane Voltages from a Single AC Input
Application: PBXThese power supplies provide backplane voltages from a single AC input. Rectified DC powers the second supply through the backpane.
Unregulated T1 Supply for High-Peak Current Applications
Application: Central Site T1 Internet AccessThis specialized power supply provides up to 100 Watts of continuous power at 48 V output. It is designed to provide over 50 A peak currents which are necessary to start up a large number of down stream DC-DC converters. This supply can be paralleled for 1+1 redundancy and is equipped with sophisticated output protection circuitry.
N+1 Redundant, Hot-Plug, 24/-24V Converter
Application: Test EquipmentThis 75 Watt single card converter provides conversion from 24 V to -24 V. Up to three hot swap cards can be paralleled for N+1 redundancy with forced current sharing.
Multi-Output Transceiver Supply
Application: Satellite TransceiverThis customized low-noise five output power supply is designed to fit exactly into the host system. Universal AC input is designed for worldwide application.
Battery System Converter
Application: 24 V to -48 V converterThis 150 Watt single card converter provides conversion from 24 V batter systems to -48 V for powering 48 V operated devices in a 24 V bus environment. The hot swap cards can be paralleled for N+1 redundancy with forced current sharing. The output can be trimmed linearly with a 0 to 5 V trim range.
Redundant 48V Telecom Supply for HDD Bay
Application: Redundant Disk ArrayThis 205 Watt power supply provides fully redundant operation from two independent 48 V sources. Designed for high reliability, this supply provides current sharing between the two hot-swappable modules.