Resources for this Product
- Accessories & Compatible Products
- Accessories
- Capacitors
- Components
- Interconnects (Connector Kits)
- Mounting & Thermal Management
- Sockets
- 30075
- 30074
- Standoffs
- InMates
- Compatible Products
- Harmonic Attenuator Module (HAM)
- High-Boost HAM
- Filter/Autoranging Rectifier (FARM)
- Autoranging Rectifier Module (ARM)
- Modular AC Front-end (ENMods)
- Filter/Input Attenuator (FIAM)
- Ripple/Attenuator (MicroRAM)
- Picor's Input Filters (QPI Family)
- Picor's Output Filters (QPO Family)
| Input Voltages: | 10 – 400 Vdc |
|---|---|
| Output Voltages: | 1 – 95 Vdc |
| Output Power: (per module) | VI-200: 50 – 200 W VI-J00: 25 – 100 W |
| Efficiency: | Up to 90% |
| Dimensions: VI-200 (full brick): VI-J00 (half brick): |
4.6" x 2.4" x 0.5" (116,9 x 61,0 x 12,7 mm) 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm) |
Features:
|
|
The VI-200 and VI-J00 series of DC-DC converters have set the standard for high power, low noise, reliability and ease of use in the component power industry. Thousands of combinations of input voltage, output voltage and power level means not having to compromise when selecting modules for your power system. These power modules are field proven with an installed base of over 10 million units.
Compact and efficient, VI-200 and VI-J00 converters feature wide input voltage ranges, remote sense, enhanced output programmability, and low standby dissipation. Power boosters provide a simple, cost effective solution for higher power requirements; up to Kilowatts. VI-200 products also offer output overvoltage protection and thermal shutdown. VI-J00 units can operate to 100°C baseplate temperatures.
These units are available in several different temperature grades (down to
-55°C operation and -65°C storage) and with different baseplate styles. The electronic circuitry is fully encapsulated for protection in harsh environments and models are available with integral heat sinks. Call factory for
special requirements.
Practical Answers to Important Power