All DC-DC Products
VI BRICK™ PRM and VTM Modules
VI BRICK PRM and VTM modules offer a flexible and scalable architecture for DC-DC power conversion utililzing Factorized Power™ in a robust "brick-like" package designed for efficient thermal management.VME450 Power Supply
The one-slot VME450 DC Power Supply – 28 Vdc, 550 W, four outputs – is a MIL-COTS power supply suitable for VME applications with compliance to MIL-STD-461E.MIL-COTS Maxi, Mini and Micro DC-DC Converters
Our Maxi, Mini and Micro Military COTS DC-DC converters represent a quantum leap in the performance and flexibility of power components. With advanced power processing, control and packaging technologies, power density has tripled while reducing the cost per watt of processed power.MI-200 / MI-J00 DC-DC Converters
The MI-series is designed for applications utilizing distributed power architecture and is based on Vicor's zero-current switching, component level DC-DC converters. Operating at frequencies in up to 1 MHz, the MI-series offers state-of-the-art performance in terms of power density, efficiency, noise, ease of use, and reliability.- Accessories & Compatible Products
- Accessories
- Capacitors
- Components
- Interconnects
- Mounting & Thermal Management
- Sockets
- Standoffs
- Compatible Products
- Input Attenuator Module (MI-IAM)
- Ripple Attenuator Module (MI-RAM)
- AC Input Front-end Module (MI-AIM)
- Ripple/Attenuator (MicroRAM)
- Picor's Input Filters (QPI Family)
- Picor's Output Filters (QPO Family)
28 V DC-DC V•I Chip Modules
The DC-DC converter chip set, comprised of a Pre-Regulator Module (PRM) and a Voltage Transformation Module (VTM), offers the greatest performance and flexibility in a rugged,miniature package.
M-FIAM – Filter Input Attenuator Module
For Military COTS Maxi, Mini and Micro product series 24 Vin and 300 Vin products, there is the M-FIAM3 and M-FIAM5B which provides EMI filtering to MIL-STD-461E and transient protection to MIL-STD-704E/F.For Military COTS DC-DC V•I Chip modules, the M-FIAM7 provides EMI filtering to MIL-STD-46IE and transient protection to MIL-STD-1275B.
MIL-COTS MicroRAM – Output Ripple Attenuator Module
The Military COTS MicroRAM is a universal filter and can be used with any Vicor series DC-DC converter. It combines active and passive filtering to optimize noise attenuation up to 30 amps in a "quarter-brick" package.MI-AIM – AC Input Front-end Module
The MI-AIM is a 115 Vac input module for use with MI-200 / MI-J00 series DC-DC converters and provides compliance to MIL-STD-461D and MIL-STD-704A..MI-IAM – Input Attenuator Module
The MI-IAM is designed for use with MI-200 / MI-J00 series 28 and 270 Vin DC-DC converters and enables your component power system to comply with MIL-STD-461C/D/E and MIL-STD-704A.MI-RAM – MIL-COTS Ripple Attenuator Module
The MI-RAM is designed for use with MI-200 / MI-J00 MI-series DC-DC converters. Packaged in a "half-brick", the MI-RAM features full attenuation up to 20 amps.MIL-COTS VIPAC – Chassis Mount DC-DC Converter
The Military COTS VIPAC is a class of user-defined, modular power solutions for Military COTS applications. The Military COTS VIPAC is a class of user-defined, modular power solutions for Military COTS applications. It incorporates Vicor’s M-FIAM5B, which provides EMI filtering and transient protection, Vicor’s Maxi, Mini and Micro H- or M-Grade DC-DC converters, and a choice of output connections and mechanical platforms.MIL-COTS VIPAC Array – Chassis Mount DC-DC Converter
Military COTS VIPAC Arrays are a highly flexible 24 and 300 Vdc input power system that can be configured with as many as four user-definable outputs, with power capability, up to 750 W.MI-ComPAC – DC Power Supply
The MI-ComPAC is a complete single, dual, or triple output DC-DC power supply that delivers up to300 W from inputs of 28 or 270 Vdc.