ARM – Autoranging Rectifier Module
Input Voltage: 90 – 132 Vac; 180 – 264 Vac
Output Power
   115 Vac input:
   230 Vac input:
ARM-(x)12
500 W
750 W
ARMB-(x)22
750 W
1,500 W
Efficiency: 96 – 98% (typical)
Dimensions (quarter brick): 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
Operating Temperature: 100°C
Features:
  • AC Bus OK indication
  • Module enable control
  • Microprocessor controlled
  • Inrush limiting (no external circuitry)
  • Autoranging input
  • Micro-sized package

The VI-ARM (Autoranging Rectifier Module) is an AC front-end module which provides autoranging line rectification and inrush current limiting. The VI-ARM is available in either 500/750 W or 750/1,500 W models in a micro-sized package measuring only 2.28" x 1.45" x 0.5".

The VI-ARM interfaces directly with worldwide AC mains and may be used with 300 Vin VI-200 / VI-J00 series DC-DC converters or 300 Vin Maxi, Mini and Micro series DC-DC converters to realize an autoranging, high-density, low-profile switching power supply. The VI-ARM includes a microcontroller that continuously monitors the AC line to control bridge / doubler operation. The user need only provide external capacitance to satisfy system hold-up requirements.

Our Micro product series packaging technology offers flexible mounting options for various manufacturing processes. The ARM may be installed as a conventional leaded device for onboard applications, inboard for low-profile, height-restricted applications, socketed or surface mounted with optional ModuMate interconnect products.

Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information