Part Number Search
Site Search
ENMods – EMC-Standard Modular AC Front-end System
Input Voltage: 90 – 132 Vac; 180 – 264 Vac
Output Power: 575 W
Efficiency: 94 – 97% (typical)
Dimensions (2 half bricks): 2.28" x 2.2" x 0.5" (57,9 x 55,9 x 12,7 mm)
Features:
  • Autoranging 115/230 Vac input
  • Harmonic current attenuation to EN61000-3-2
  • EMI filtering to EN55022, Level B
  • Transient immunity to EN61000-4-5
  • Microprocessor control
  • Inrush current limiting

The ENMod system is an AC front-end solution for compliance to electromagnetic compatibility (EMC) standards. It consists of the MiniHAM passive harmonic attenuation module and the FARM3 autoranging AC-DC front-end module. Combined with filtering and hold-up capacitors, the ENMod system provides full compliance to EN61000-3-2 Harmonic Current, EN55022, Level B Conducted Emissions, EN61000-4-5 Surge Immunity, EN61000-4-11 Line Disturbances, and EN61000-3-3 Inrush Current.

Unlike active PFC solutions, the MiniHAM generates no EMI, greatly simplifying and reducing system noise filtering requirements. It is also smaller and more efficient than active alternatives. Optimized for operation on the DC bus (provided by the FARM3) rather than directly on the AC line, it will provide harmonic current compliance at up to 600 W of input power at 230 Vac.

The FARM3 is a filter and autoranging module that has been optimized for use as the front end for the MiniHAM. Both modules are in Vicor’s standard Mini half-brick package.





Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information