Off-line Front End

Product Image
Quick Links

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »
Drawing Number   Description       RoHS   Technical Drawing
03192   Outline Drawing for VI-FKE6-CUX         PDF | DXF
03193   Outline Drawing for VI-FKE6-CQX         PDF
03194   Outline Drawing for VI-FKE6-CMX         PDF
05457   Outline Drawing for 1.5 K, 3 K and 5 K         PDF
02904   Outline Drawing for 250 W PCB Front End         PDF | DXF
02924   Outline Drawing for 500 W PCB Front End         PDF | DXF
02935   Outline Drawing for 750 W PCB Front End         PDF | DXF

Single Phase Front Ends
cURus – UL 60950, CSA 60950
cTÜVus – EN 60950, UL 60950, CSA 60950
CE Marked – Low Voltage Directive (2006/95/EC)

Three Phase Front Ends
cURus – UL 60950, CSA 60950
cTÜVus – EN 60950, UL 60950, CSA 60950
CE Marked – Low Voltage Directive (2006/95/EC)