Part Number Search
Site Search
IAM – Input Attenuator Module
Input Voltage: 24, 48 and 300 Vdc
Output Voltage: 1-95 Vdc with Vicor DC-DC converters
Output Power: 200 / 400 W
Efficiency: 97% (typical)
Dimensions (half brick): 2.28" x 2.4" x 0.5" (57,9 x 61,0 x 12,7 mm)
EMI/RFI Specifications:
  • Bellcore TR-TSY-000513
  • British Telecom BTR 2511
  • FCC Level "A"
  • EN55022 Level "B"
Features:
  • High surge withstand
  • Input reverse polarity protection
  • Logic disable
  • Expansion output for arrays

The VI-IAM Input Attenuator Module is a component-level, DC input front-end filter designed to occupy minimum board space while providing maximum protection for today's sophisticated electrical systems. The VI-IAM, in combination with 24, 48 and 300 Vdc input modules, provides a highly-efficient, high-density power system with outputs from 1 to 95 Vdc and power up to 400 watts (expandable to 800 watts). Your system will benefit from the small size, efficiency, and inherent reliability of Vicor's component-level converters, while meeting the toughest demands of telecommunications and industrial power applications.











Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information