Filters & AC Front Ends Military COTS
Military Filter Input Attenuator Module - M-FIAM

M-FIAM – Filter Input Attenuator Module

M-FIAM input filters are designed for use with the Maxi, Mini, and Micro family of DC-DC converters and are available in both 24, 28 and 300 V input voltages. These input filters are compliant to the transient input requirements of MIL-STD-704E/F (M-FIAM3 and M-FIAM5B), MIL-STD-1275A/B/D (M-FIAM9), and MIL-STD-461E.

For 28 Vin DC-DC V•I Chip modules, the M-FIAM7 provides EMI filtering to MIL-STD-461E and transient protection to MIL-STD-1275B.
Military MicroRAM Output Ripple Attenuator Module

MIL-COTS MicroRAM – Output Ripple Attenuator Module

The Military COTS MicroRAM is a universal filter and can be used with any Vicor series DC-DC converter. It combines active and passive filtering to optimize noise attenuation up to 30 amps in a "quarter-brick" package.
MI-IAM: Input Attenuator Module

MI-IAM – Input Attenuator Module

The MI-IAM is designed for use with MI-200 / MI-J00 series 28 and 270 Vin DC-DC converters and enables your component power system to comply with MIL-STD-461C/D/E and MIL-STD-704A.
Military COTS Ripple Attenuator Module

MI-RAM – MIL-COTS Ripple Attenuator Module

The MI-RAM is designed for use with MI-200 / MI-J00 MI-series DC-DC converters. Packaged in a "half-brick", the MI-RAM features full attenuation up to 20 amps.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools