Military COTS Badger – PFC Power Supply
Input Voltage: 85 – 264 Vac, 47 – 500 Hz
85 – 380 Vdc
Output Power: Up to 1,500 W at 230 Vac
800 W at 115 Vac
Outputs: Up to 12 isolated outputs
Operating Temperature: Full power to 45°C; Half power at 65°C
Power Factor Correction: 0.99 at 115 Vac; 0.95 at 230 Vac
Dimensions: 13.75" L x 7.0" W x 2.55" H
(349.25 x 177.8 x 64.77 mm)
Features:
  • EMI compliance: MIL-STD-461E CE 101, 102; CS 101, 114, 115, 116
  • Transient protection: MIL-STD-704E
  • Environmental: MIL-STD-810E
  • Fan cooled
  • Harmonic distortion to EN61000-2
  • Ride-through (holdup) time: >20 msec at 1,200 W load
  • Conformal coating available
  • Low temperature: Operating down to -55°C
  • Soft start for limiting inrush current: AC power OK status signal
  • Output sequencing & general shutdown
  • Local sense standard all outputs; Remote sense available
  • OCP, OVP & OTP on all outputs

The Badger is a ruggedized, extremely low-profile PFC power supply from our Vicor Integration Architect (VIA) Mission Power Solutions.

Accepting input voltages of 85 to 264 Vac, or 85 to 380 Vdc, the Badger can provide up to 1,500 watts in a package size of 13.75" L x 7.0" W x 2.55" H (349.25 x 177.8 x 64.77 mm). The Badger can provide up to 12 isolated outputs and is factory configured to exact user requirements. Its inherent flexibility comes from the use of Vicor's modular DC-DC converters.






Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...



Vicor Integration Architects (VIA)

The Badger was developed by Mission Power Solutions, a Vicor Integration Architect.