Military COTS MI-ComPAC – DC Power Supply

Resources for this Product
- Accessories & Compatible Products
- Accessories
- Mating Connectors
- Compatible Products
- Ripple Attenuator Module (RAM)
- Ripple/Attenuator (MicroRAM)
| Input Voltages: | 28 and 270 Vdc |
|---|---|
| Output Voltages: | 2 – 48 Vdc |
| Output Power: | 50 – 300 W |
| Efficiency: | Up to 81% |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
The MI-ComPAC is a complete single, dual, or triple output DC-DC power
supply that delivers up to 300 watts from inputs of 28 or 270 Vdc. Each
unit incorporates one, two, or three component-level Vicor MI-200 family
DC-DC converters.
The MI-ComPAC meets the conducted emissions and susceptibility specifications of MIL-STD-461C/D/E and offers complete input transient, surge and spike protection to the most severe levels of MIL-STD-1275A/B/D, MIL-STD-704A-F, and DO-160E. Reverse polarity protection and over/undervoltage lockout provide additional safeguards against potentially damaging line conditions. The MI-ComPAC also features a logic enable/disable.