Military COTS Configurable Products

MIL-COTS VIPAC – Chassis Mount DC-DC Converter

The VIPAC is a class of user-defined, modular power solutions for Military COTS applications. It incorporates Vicor’s M-FIAM5B, which provides EMI filtering and transient protection, Vicor’s Maxi, Mini and Micro H- or M-Grade DC-DC converters, and a choice of output connections and mechanical platforms.
Low Profile Military Power Supply - The Badger

Badger™ – MIL-COTS PFC Power Supply

The Badger is an extremely low profile ruggedized power supply. Accepting input voltages of 85 to 264 Vac, or 100 to 380 Vdc, the Badger can provide up to 1,500 watts. The Badger provides from 1 to 12 isolated outputs and is factory configured to exact user requirements.
Ruggedized PFC Power Supply - Vicor Javelin

Javelin™ – MIL-COTS PFC Power Supply

The Javelin™ is designed to withstand the extreme environments and stresses that are often inherent in military applications and industrial uses. Operating from single or 3–phase AC lines, it provides a single output from 2 to 54 Vdc at up to 5,400 watts.

Power Design Resources



More Technical Information
Sales & Technical Support
Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools