Part Number Search
Site Search
Military COTS Javelin – PFC Power Supply
  Javelin I Javelin II Javelin III
Input Voltage: 85 – 254 Vac, 1Φ; 85 – 380 Vdc 85 – 254 Vac, 1Φ; 85 – 380 Vdc 85 – 254 Vac, 1 or 3Φ;
85 – 380 Vdc
Output Power: Up to 1,800 W Up to 1,800 W Up to 5,400 W
Outputs: 1 Ouput 1 Ouput 1 Ouput
Cooling: Internal fans No fan Internal fans
Operating Temperature: Full power to 55°C; Half power at 70°C
-20°C standard; -40 and -55°C optional
Power Factor Correction: 0.99 at 115 Vac; 0.95 at 230 Vac
Dimensions: Javelin I     10.75" L x 7.0" W x 4.9" H
                    (273.05 x 177.8 x 124.46 mm)
Javelin II     9.5" L x 7.0" W x 4.9" H
                    (241.3 x 177.8 x 124.46 mm)
Javelin III    13.0" L x 16.0" W x 7.0" H
                     (330.2 x 406.4 x 177.8 mm)
Features:
  • MIL-STD-704E AC Input
  • MIL-STD-461E EMI: CE101, 102; RE101, 102
  • Shock and vibration to MIL-STD-167-1, MIL-STD-810 & MIL-S-901
  • PFC threshold: Less than 3% THD; 3-Phase configuration nearly sinusoidal input current
  • Ride-through (holdup) time:>20 msec at 1,200 W load
  • Case-to-case paralleling capability
  • Inhibit & enable inputs, DC OK, automatic remote sense
  • Soft start for limiting inrush current; AC Power OK status signal
  • Output OCP, OVP, & OTP
  • Optional conformal coating

Javelin™ is designed to withstand the extreme environments and stresses that are inherent in military applications and industrial uses. A rugged, single output power supply available in single phase - with or without a fan–or
3-phase inputs. Outputs of 2, 3.3, 5, 12, 15, 24, 28, 32, 36 & 48 Vdc are available at up to 5,400 W.





Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...