Part Number Search
Site Search
Military COTS MI-MegaMod Family DC-DC Converters
multi output military dc-dc converters - vicor mi-megamod
PowerBench Tool Demo


Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 28, 155, 270 Vdc
Output Voltages: 2 – 48 Vdc
Output Power: Up to 300 W
Efficiency: 80 – 90%
Dimensions: See mechanical drawing on datasheet
Features:
  • One, two or three outputs
  • Up to 13.5 W/in3
  • MIL-STD-704D/E/F transient compliance for 28 and 270 Vdc
  • MIL-STD-1399A compliance for 155 Vdc
  • High efficiency
  • Remote sense
  • Environmental stress screening
  • ZCS power architecture
  • Low noise FM control

MI-MegaMods offer up to a total of 300 watts from one, two, or three outputs. Each unit incorporates one, two, or three component-level Vicor MI-Series DC-DC converters in a chassis-mount package. Full-size Mega Modules use full-brick size MI-200 converters; half-size Mega Modules use half-brick-size MI-J00 converters.

Standard features such as wide output trimming / programming, current limiting, remote sense, logic enable / disable combine to offer a high degree of protection, versatility, and reliability for power systems.











Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information