Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
The M-FIAM is a DC front-end module that provides EMI filtering and transient protection. The M-FIAM line of products enables designers using Vicor's 24, 28 or 300 Vin Maxi, Mini, Micro DC-DC converters or 28 Vin MIL-COTS V•I Chip modules to meet conducted emission / conducted susceptibility per MIL-STD-461E and input transient surges per MIL-STD-704 or MIL-STD-1275. In addition, the MVA-FIAM5B and MVA-FIAM9 offers designers using the M-FIAM5B or M-FIAM9 the capability of coldplate mounting with convenient input and output connectors.
This calculator program allow users to determine values that help with accessory
component selection for power system design.
Thermal Calculators
Thermal data and heat sink selection tool
»
This is a downloadable Excel file.
Download Entire Manual
Maxi, Mini, Micro Design Guide and Applications Manual »
Download Individual Chapters
Accessory Modules
Recommended Soldering Methods
Mounting Options
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Capacitance | Voltage Rating | Technical Drawing | ||||||
| Capacitors | |||||||||||
|
|
Y-Cap Surface Mount |
25283
|
4,700 pF | 250 Vac | PDF | DXF | ||||||
| Y-Cap |
33643
|
0.01 µF | 250 V | PDF | DXF | |||||||
|
|
|||||||||||
|
|
X-Cap | 04068 |
0.22 µF | 250 Vac | PDF | DXF | ||||||
|
|
|||||||||||
| MOVs | |||||||||||
|
|
10 mm Disc |
30234-120
|
120 V | PDF | DXF | |||||||
|
|
|||||||||||
|
|
Transorb, SMC |
19180-510
|
51 V | PDF | DXF | |||||||
| Click img. to enlarge |
Click on part number below. |
||||||||||||
|
|
SurfMates – Surface-mount Sockets | ||||||||||||
| Board Thickness | Mounting | Assembly Drawing | Converter Pin Style* | Module Style |
Input P/N** |
Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
|
All |
surface | PDF | DXF | F | Mini | 22100 | 22102 |
16021
|
PDF | DXF | |||||
|
Example of SurfMate Application » |
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
|
Click img. to enlarge |
|||||||||||||
|
|
InMates – Through-hole | ||||||||||||
| All sockets are supplied on InMate headers to assure proper alignment during installation. | |||||||||||||
| Board Thickness (nominal) |
Board Thickness (min / max) |
Mounting | Converter Pin Style* | Module Style | Input P/N** | Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
| 0.063" | 0.055" / 0.071" | inboard | F | Mini | 18374 | 18384 |
18366 |
PDF | DXF | |||||
| 0.063" | 0.055" / 0.071" | onboard | G | Mini | 18378 | 18390 |
18368 |
PDF | DXF | |||||
| 0.094" |
0.084" / 0.104" | inboard | F | Mini | 18375 | 18385 |
18367 |
||||||
| 0.094" | 0.084" / 0.104" | onboard | G | Mini | 18379 | 18391 |
18369 |
||||||
| 0.125" | 0.1125" / 0.1375" | onboard | G | Mini | 21539 | 21544 |
21511 |
||||||
|
Example of Inboard Mounting Options »
|
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
| Module Exchange Tools |
Click on part number below. |
||||||||||||
|
Click img. to enlarge |
Description | Module Style | P/N | Technical Drawing | |||||||||
|
|
Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. | Mini |
22828
|
– | |||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for Solder Mounted Modules | |||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| 0.063" | inboard | F, Blank | slotted | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | slotted | threaded |
18151
|
19127 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | thru-hole | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | thru-hole | threaded |
18147
|
19123 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | threaded | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.063" | onboard | G, L | slotted | thru-hole |
18156
|
19132 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | thru-hole | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | threaded | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | inboard | G, L | slotted | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | slotted | threaded |
18151
|
19127 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | thru-hole | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | thru-hole | threaded |
18147
|
19123 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | threaded | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for Solder Mounting » | ||||||||||||||||
|
|
||||||||||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for InMate Mounted Modules | |||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| 0.063" | inboard | S | slotted | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.063" | inboard | S | slotted | threaded |
18154
|
19130 | PDF | DXF | |||||||||
| 0.063" | inboard | S | thru-hole | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
| 0.063" | inboard | S | thru-hole | threaded |
18149
|
19125 | PDF | DXF | |||||||||
| 0.063" | inboard | S | threaded | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.063" | onboard | N | slotted | thru-hole |
18158
|
19134 | PDF | DXF | |||||||||
| 0.063" | onboard | N | slotted | threaded |
18159
|
19135 | PDF | DXF | |||||||||
| 0.063" | onboard | N | thru-hole | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.063" | onboard | N | thru-hole | threaded |
18155
|
19131 | PDF | DXF | |||||||||
| 0.063" | onboard | N | threaded | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | inboard | S | slotted | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.093" | inboard | S | slotted | threaded |
18154
|
19130 | PDF | DXF | |||||||||
| 0.093" | inboard | S | thru-hole | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
| 0.093" | inboard | S | thru-hole | threaded |
18149
|
19125 | PDF | DXF | |||||||||
| 0.093" | inboard | S | threaded | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | onboard | N | slotted | thru-hole |
18156
|
19132 | PDF | DXF | |||||||||
| 0.093" | onboard | N | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.093" | onboard | N | thru-hole | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.093" | onboard | N | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.093" | onboard | N | threaded | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.125" | onboard | N | slotted | thru-hole |
24054
|
19132 | PDF | DXF | |||||||||
| 0.125" | onboard | N | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.125" | onboard | N | thru-hole | thru-hole |
24056
|
19126 | PDF | DXF | |||||||||
| 0.125" | onboard | N | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.125" | onboard | N | threaded | thru-hole |
24056
|
19126 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for InMate Mounting » | ||||||||||||||||
|
|
||||||||||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for SurfMate Mounted Modules | |||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| All | surface | S | slotted | thru-hole |
20178
|
20188 | PDF | DXF | |||||||||
| All | surface | F | slotted | threaded |
20179
|
20189 | PDF | DXF | |||||||||
| All | surface | F | thru-hole | thru-hole |
20176
|
20186 | PDF | DXF | |||||||||
| All | surface | F | thru-hole | threaded |
20177
|
20187 | PDF | DXF | |||||||||
| All | surface | F | threaded | thru-hole |
20176
|
20186 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for Surface Mounting » | ||||||||||||||||
|
Click on part number below. |
|
|
|||||||||||
| Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
0.40" longitudinal fins, threaded mounting* |
32188
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, threaded mounting* |
30189
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30195
|
PDF | DXF | ||||||||
| 0.90" longitudinal fins, thru-hole mounting |
30182
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
30184
|
PDF | DXF | ||||||||
| 0.90" transverse fins, threaded mounting |
30269
|
PDF | DXF | |||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30721
|
PDF | DXF | ||||||||
| 0.90" transverse fins, thru-hole mounting |
30724
|
PDF | DXF | |||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | Technical Drawing | |||||||
|
|
|||||||||||
|
|
0.55" Side-Fin Heat Sink for Mini-Sized Modules |
32190
|
|||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| ThermMate Thermal Pads (10 pieces per package) | |||||||||||
| Click img. to enlarge | Description |
P/N |
Thickness | Technical Drawing | |||||||
|
|
For use with Vicor Mini-size modules* |
20264
|
0.007" | PDF | DXF | |||||||
| * NOT for use with VI-200 or VI-J00 modules | |||||||||||