MIL-COTS Maxi, Mini and Micro DC-DC Converters

Product Image
Quick Links

Related Products

Value Added Resellers (VARS)
Custom Turnkey Solutions

Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!

Vicor's experienced Application Engineers are here to help.
For help with product selection and availability, placing an order and order status:
phone Image 800-735-6200
Ask about our Express Order Program - Great for Prototype Samples!
Helps you optimize your design and accelerate the prototyping process
Contact Us  »


To view individual family data sheets for available intermediate power levels, click on the links.

Input (V)
Output Voltage (V) and Max Power (W)
2 V
3.3 V
5 V
6.5 V
8 V
12 V
15 V
24 V
28 V
36 V
48 V
 
  24 Vdc (18 – 36 V)
  Micro family     75 125
100 150 150 150 150 100 150
  Mini family   150 200 200 200 250 200 250 250 200 250
  Maxi family   264 400 400 300 500 400 500 500 400 400
  28 Vdc (9 – 36 V)
  Micro family   50 50     100 100 100 100 100 100
  Mini family   75 75     125 150 150 150 150 150
  Maxi family   150 175 200 200 200 200 200 200 200 200
  48 Vdc (36 – 75 V)
  Micro family 50 75 100   150 150 150 150 150 150 150
  Mini family 100 150 200     250 250 250 250 250 300
  Maxi family   264 400   400 500 500 500 500 500 500
  72 Vdc (43 – 110 V)
  Micro family   75 100   100 150 150 150 150 150 150
  Mini family   100 150   150 250 250 250 250 250 250
  Maxi family   264 300
300 400 400 400 400 400 400
  110 Vdc (66 – 154 V)
  Micro family   50 75   75 100 100 100 100 100 150
  Mini family   100 150   150 200 200 200 200 200 200
  Maxi family   200 300   300 400 400 400 400 400 400
  150 Vdc (100 – 200 V)
  Micro family   75 100   100 150 150 150 150 150 150
  Mini family   150 200   200 250 250 250 250 250 250
  Maxi family   264 400   400 500 500 500 500 500 500
  300 Vdc (180 –-375 V)
  Micro family 75 100   100 150 150 150 150 150 150
  Mini family 150 200   200 250 250 250 250 250 250
  Maxi family 264 400   400 500 500 500 500 500 500
  375 Vdc (250 –425 V)
  Micro family 75 100   100 150 150 150 150 150 150
  Mini family 150 200   200 300 300 300 300 300 300
  Maxi family * 264 400   400 600 600 600 600 600 600

      
  Note: All power values are in watts

  * The 375 Vdc Maxi module is also available in output voltages of 32 V and 54 V @ 600 W

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Click img. to enlarge   Description      P/N     User Guide
  Used for the Maxi Module 24644R Add to Cart     PDF
  Used for the Mini Module 24645R Add to Cart     PDF
  Used for the Micro Module 24646R Add to Cart     PDF
             
             
Test Jacks
Click img. to enlarge   Description      P/N      
  Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal 01830 Add to Cart      
  Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical 06207 Add to Cart      

 

  2-D Maxi-size Drawings
  Drwg. Number Description Download RoHS
  37205 Outline drawing for Maxi DC-DC Converter DXF | PDF
   
  3-D Maxi-size Module (referring to drawing number 37205)
            Maxi, short tin / lead pin, slotted baseplate STEP | IGS  
            Maxi, short tin / lead pin, threaded baseplate STEP | IGS  
            Maxi, short tin / lead pin, through-hole baseplate STEP | IGS  
   
            Maxi, long tin / lead pin, slotted baseplate STEP | IGS  
            Maxi, long tin / lead pin, threaded baseplate STEP | IGS  
            Maxi, long tin / lead pin, through-hole baseplate STEP | IGS  
   
            Maxi, short ModuMate, slotted baseplate STEP | IGS  
            Maxi, short ModuMate, threaded baseplate STEP | IGS  
            Maxi, short ModuMate, through-hole baseplate STEP | IGS  
   
            Maxi, long ModuMate, slotted baseplate STEP | IGS  
            Maxi, long ModuMate, threaded baseplate STEP | IGS  
            Maxi, long ModuMate, through-hole baseplate STEP | IGS  
   
            Maxi, short gold pin (RoHS), slotted baseplate STEP | IGS
            Maxi, short gold pin (RoHS), threaded baseplate STEP | IGS
            Maxi, short gold pin (RoHS), through-hole baseplate STEP | IGS
   
            Maxi, long gold pin (RoHS), slotted baseplate STEP | IGS
            Maxi, long gold pin (RoHS), threaded baseplate STEP | IGS
            Maxi, long gold pin (RoHS), through-hole baseplate STEP | IGS
 
  2-D Mini-size Drawings
  Drwg. Number Description Download RoHS
  37206 Outline drawing for Mini DC-DC Converter DXF | PDF
   
  3-D Mini-size Module (referring to drawing number 37206)
            Mini, short tin / lead pin, slotted baseplate STEP | IGS  
            Mini, short tin / lead pin, threaded baseplate STEP | IGS  
            Mini, short tin / lead pin, through-hole baseplate STEP | IGS  
   
            Mini, long tin / lead pin, slotted baseplate STEP | IGS  
            Mini, long tin / lead pin, threaded baseplate STEP | IGS  
            Mini, long tin / lead pin, through-hole baseplate STEP | IGS  
   
            Mini, short ModuMate, slotted baseplate STEP | IGS  
            Mini, short ModuMate, threaded baseplate STEP | IGS  
            Mini, short ModuMate, through-hole baseplate STEP | IGS  
   
            Mini, long ModuMate, slotted baseplate STEP | IGS  
            Mini, long ModuMate, threaded baseplate STEP | IGS  
            Mini, long ModuMate, through-hole baseplate STEP | IGS  
   
            Mini, short gold pin (RoHS), slotted baseplate STEP | IGS
            Mini, short gold pin (RoHS), threaded baseplate STEP | IGS
            Mini, short gold pin (RoHS), through-hole baseplate STEP | IGS
   
            Mini, long gold pin (RoHS), slotted baseplate STEP | IGS
            Mini, long gold pin (RoHS), threaded baseplate STEP | IGS
            Mini, long gold pin (RoHS), through-hole baseplate STEP | IGS
 
  2-D Micro-size Drawings
  Drwg. Number Description Download RoHS
  25004 Outline drawing for Micro DC-DC Converter DXF | PDF
   
  3-D Micro-size Module (referring to drawing number 25004)
            Micro, short tin / lead pin, slotted baseplate STEP | 3D PDF  
            Micro, short tin / lead pin, threaded baseplate STEP | 3D PDF  
            Micro, short tin / lead pin, through-hole baseplate STEP | 3D PDF  
   
            Micro, long tin / lead pin, slotted baseplate STEP | 3D PDF  
            Micro, long tin / lead pin, threaded baseplate STEP | 3D PDF  
            Micro, long tin / lead pin, through-hole baseplate STEP | 3D PDF  
   
            Micro, short ModuMate, slotted baseplate STEP | 3D PDF  
            Micro, short ModuMate, threaded baseplate STEP | 3D PDF  
            Micro, short ModuMate, through-hole baseplate STEP | 3D PDF  
   
            Micro, long ModuMate, slotted baseplate STEP | 3D PDF  
            Micro, long ModuMate, threaded baseplate STEP | 3D PDF  
            Micro, long ModuMate, through-hole baseplate STEP | 3D PDF  
   
            Micro, short gold pin (RoHS), slotted baseplate STEP | 3D PDF
            Micro, short gold pin (RoHS), threaded baseplate STEP | 3D PDF
            Micro, short gold pin (RoHS), through-hole baseplate STEP | 3D PDF
   
            Micro, long gold pin (RoHS), slotted baseplate STEP | 3D PDF
            Micro, long gold pin (RoHS), threaded baseplate STEP | 3D PDF
            Micro, long gold pin (RoHS), through-hole baseplate STEP | 3D PDF

cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CE Marked – Low Voltage Directive (2006/95/EC)
CB Certificate – IEC 60950-1:2001

M-FIAM – Filter Input Attenuator Module - DC input, front-end module providing transient protection, inrush current limiting and EMI filtering for Maxi, Mini, and Micro DC-DC converters.

MicroRAM - Ripple Atteuator Module - TheMicroRAM combines both active and passive filtering to achieve greater than 40 dB of noise attenuation from over a range of 3 to 30 Vdc.

Maxi, Mini and Micro DC-DC Converters  - Our Maxi, Mini and Micro models (full, half, quarter-brick) DC-DC converters feature a patented low noise design with the highest reliability and power density available.

MI-200 / MI-J00 DC-DC Converters  - The MI-series is designed for MIL-COTS applications utilizing distributed power architecture and is based on Vicor's zero-current switching, component level DC-DC converters.

MIL-COTS VIPAC Array – Chassis Mount DC-DC Converter  - VIPAC Arrays are a highly flexible 24 and 300 Vdc inut power system that can be configured with as many as four user-definable outputs, with power capability, up to 750 W.

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Capacitance   Voltage Rating   Technical Drawing
Fuses - 3 & 5 Amps - Image   SMT Polymer 23484-337  Add to Cart   330 µF   6.3 V   PDF | DXF
  SMT Polymer 23484-477  Add to Cart   470 µF   6.3 V   PDF | DXF
  SMT Polymer 23579-227  Add to Cart   220 µF   10 V   PDF | DXF
Aluminum Electrolytic Capacitors - Pair - Image   Al-El (10 mm x 16 mm) 30468   270 µF   25 V   PDF | DXF
  Al-El (16 mm x 15 mm) 33985   820 µF   25 V   PDF | DXF
  Al-El (10 mm x 16 mm) 30788  Add to Cart   68 µF   63 V   PDF | DXF
    Al-El (10 mm x 16 mm) 30787  Add to Cart   220 µF   63 V   PDF | DXF
    Al-El (12 mm x 25 mm) 30799  Add to Cart   10 µF    450 V   PDF | DXF
Tantalum Capacitor - Image   Tantalum 30800  Add to Cart   270 µF    10 V   PDF | DXF
  Tantalum 30506  Add to Cart   120 µF    20 V   PDF | DXF
  Tantalum 30507  Add to Cart   68 µF    30 V   PDF | DXF
  Tantalum 30259  Add to Cart   27 µF    50 V  
Y Type Capacitors A - Image   Y-Cap Surface Mount 30802  Add to Cart   1,500 pF   250 V   PDF | DXF
  Y-Cap Surface Mount 25283  Add to Cart   4,700 pF   250 Vac   PDF | DXF
  Y-Cap 00770  Add to Cart   1,500 pF   250 Vac   PDF | DXF
  Y-Cap  01000   4,700 pF   250 Vac   PDF | DXF
    Y-Cap  33643  Add to Cart   0.01 µF   250 V   PDF | DXF
    Y-Cap 03093  Add to Cart   0.022 µF   250 V   PDF | DXF
    Multilayer Film Cap 34610   0.61 µF   250 V   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
  
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   Technical Drawing

  ORing Diode, TO-220 Dual 02838 Add to Cart   35 V   30 A   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description     P/N   Technical Drawing
  Maxi Shield for Slotted Baseplate     30199 Add to Cart   PDF | DXF
  Mini Shield for Slotted Baseplate     30198 Add to Cart   PDF | DXF
  Micro Shield for Slotted Baseplate     30141 Add to Cart   PDF | DXF
 
    Maxi Shield for Threaded or Through-Hole Baseplate   30142 Add to Cart   PDF | DXF
    Mini Shield for Threaded or Through-Hole Baseplate   30180 Add to Cart   PDF | DXF
    Micro Shield for Threaded or Through-Hole Baseplate   30143 Add to Cart   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Voltage Rating   Current Rating   Technical Drawing
Fuses - 3 & 5 Amps - Image   PC Tron 30243 Add to Cart   250 V   3 A   PDF | DXF
  PC Tron 30276 Add to Cart   125 V   5 A   PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Common Mode
Click img. to enlarge   Description P/N Inductance Rated Current DCR
(max)
Technical Drawing
Common Mode Input Inductor Image   Common-mode input 31743 Add to Cart 1,000 µH 12 A 6.5 mΩ PDF | DXF
  Common-mode input 32006 Add to Cart 1,300 µH 13 A 14 mΩ PDF | DXF
  Common-mode input 31943 Add to Cart 2,163 µH 1 A 42 mΩ PDF | DXF
  Common-mode input 31742 Add to Cart 3,000 µH 7 A 18 mΩ PDF | DXF
Common-Mode Output Inductor 40 A   Common-mode output 36-00029-06 Add to Cart 70 µH 80 A 0.4 mΩ PDF
  Common-mode output 36-00029-07 Add to Cart 110 µH 60 A 0.6 mΩ PDF
  Common-mode output 36-00029-01 Add to Cart 335 µH 40 A 2 mΩ PDF | DXF
  Common-mode output 36-00037 Add to Cart 420 µH 20 A 5 mΩ PDF
  Common-mode output 36-00029-04 Add to Cart 1,270 µH 10 A 10 mΩ PDF | DXF
 
Differential Mode
 
Differential Mode Input Inductor Image   Differential-mode input 33206 Add to Cart 22 µH 12 A 5.5 mΩ PDF | DXF
  Differential-mode input 36-00036 Add to Cart 1,000 µH 4 A 250 mΩ
Differential Output Inductors   Differential-mode output 30268 Add to Cart 0.2 µH 40 A PDF | DXF
  Differential-mode output 32012 Add to Cart 27 µH 12 A  
  Differential-mode output 32497 Add to Cart 1.8 µH 10 A PDF | DXF
    Output-sense compensation 36-00030 Add to Cart 1,000 µH PDF
               
Surface Mount Download Surface-Mount Inductor Data Sheet »
 
Surface Mount Inductors   Surface-mount inductor 31499-16 Add to Cart 0.37 µH 100 A 0.23 mΩ PDF | DXF
  Surface-mount inductor 31499-15 Add to Cart 0.66 µH 75 A 0.42 mΩ PDF | DXF
  Surface-mount inductor 31499-14 Add to Cart 1.03 µH 60 A 0.58 mΩ PDF | DXF
    Surface-mount inductor 31499-13 Add to Cart 1.48 µH 50 A 0.82 mΩ PDF | DXF
    Surface-mount inductor 31499-12 Add to Cart 2.62 µH 37.5 A 1.43 mΩ PDF | DXF
    Surface-mount inductor 31499-10 Add to Cart 5.90 µH 25 A 3.23 mΩ PDF | DXF
    Surface-mount inductor 31499-08 Add to Cart 13.2 µH 16.6 A 7.56 mΩ PDF | DXF
    Surface-mount inductor 31499-05 Add to Cart 47.4 µH 8.8 A 29.4 mΩ PDF | DXF
    Surface-mount inductor 31499-03 Add to Cart 133 µH 5.6 A 81.2 mΩ PDF | DXF
    Surface-mount inductor 31499-02 Add to Cart 243 µH 3.9 A 156 mΩ PDF | DXF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N   Inductance   DC Res.   Technical Drawing
  PR coupling transformer 29768 Add to Cart   101 - 187 µH   40 - 50 mΩ   PDF | DXF

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
SurfMates - Surface-mount Sockets Image     SurfMates – Surface-mount Sockets  
Board Thickness Mounting Assembly Drawing Converter Pin Style* Module Style Input
P/N**
Output P/N** 5 In/Out Sets P/N Technical Drawing
All
surface PDF | DXF F Maxi 22100 22101 16017 Add to Cart PDF | DXF
All
surface PDF | DXF F Mini 22100 22102 16021 Add to Cart PDF | DXF
All
surface PDF | DXF F Micro 22103 22104 16025 Add to Cart
PDF | DXF
 

Example of SurfMate Application »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Click img.
to enlarge
 
InMates - Through Hole Sockets Image
    InMates – Through-hole  
     All sockets are supplied on InMate headers to assure proper alignment during installation.
Board Thickness (nominal) Board Thickness
(min / max)
Mounting Converter Pin Style* Module Style Input P/N** Output P/N** 5 In/Out Sets P/N Technical Drawing
    0.063" 0.055" / 0.071" inboard F Maxi 18374 18382 18362 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" inboard F Mini 18374 18384 18366 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" inboard F Micro 18376 18386 18370 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" onboard G Maxi 18378 18388 18364 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" onboard G Mini 18378 18390 18368 Add to Cart PDF | DXF
    0.063" 0.055" / 0.071" onboard G Micro 18380 18392 18372 Add to Cart PDF | DXF
    0.094"
0.084" / 0.104" inboard F Maxi 18375 18383 18363 Add to Cart
PDF | DXF
    0.094"
0.084" / 0.104" inboard F Mini 18375 18385 18367 Add to Cart
PDF | DXF
    0.094"
0.084" / 0.104" inboard F Micro 18377 18387 18371 Add to Cart
PDF | DXF
    0.094" 0.084" / 0.104" onboard G Maxi 18379 18389 18365 Add to Cart
PDF | DXF
    0.094" 0.084" / 0.104" onboard G Mini 18379 18391 18369 Add to Cart
PDF | DXF
    0.094" 0.084" / 0.104" onboard G Micro 18381 18393 18373 Add to Cart
PDF | DXF
    0.125"
0.1125" / 0.1375" onboard G Maxi 21539 21543 21510 Add to Cart
PDF | DXF
    0.125" 0.1125" / 0.1375" onboard G Mini 21539 21544 21511 Add to Cart
PDF | DXF
    0.125" 0.1125" / 0.1375" onboard G Micro 21540 21545 21512 Add to Cart
PDF | DXF
 

Example of Inboard Mounting Options »
Example of Onboard Mounting Options »

   *   F = Short Gold (RoHS), G = Long Gold (RoHS)
  **  For individual input / output purchases, a 35-piece minimum (and multiples) applies to Maxis / Minis and
        a 40-piece minimum (and multiples) for Micros. To order these items please contact customer service.

 
Module Exchange Tools Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img.
to enlarge
Description Module Style   P/N Technical Drawing
Maxi Exchange Tool Used to facilitate the proper extraction of Maxi modules from InMate or SurfMate sockets. Maxi   22827 Add to Cart
         
Maxi Exchange Tool Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. Mini   22828 Add to Cart
         
Micro Exchange Tool Image Used to facilitate the proper extraction of Micro modules from InMate or SurfMate sockets. Micro   22829 Add to Cart

 

Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoffs - 2nd Gen Group    Standoff Kits for Solder Mounted Modules  
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   F, Blank   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   inboard   F, Blank   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   inboard   F, Blank   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.063"   inboard   F, Blank   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.063"   onboard   G, L   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.063"   onboard   G, L   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.063"   onboard   G, L   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.063"   onboard   G, L   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.063"   onboard   G, L   threaded   thru-hole  18150 Add to Cart   19126   PDF | DXF
0.093"   inboard   G, L   slotted   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093 "   inboard   G, L   slotted   threaded 18151 Add to Cart   19127   PDF | DXF
0.093 "   inboard   G, L   thru-hole   thru-hole 18146 Add to Cart   19122   PDF | DXF
0.093 "   inboard   G, L   thru-hole   threaded 18147 Add to Cart   19123   PDF | DXF
0.093 "   inboard   G, L   threaded   thru-hole 18146 Add to Cart   19122   PDF | DXF
 

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Solder Mounting »
 
 
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for InMate Mounted Modules  
Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
0.063"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.063"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.063"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.063"   onboard   N   slotted   thru-hole 18158 Add to Cart   19134   PDF | DXF
0.063"   onboard   N   slotted   threaded 18159 Add to Cart   19135   PDF | DXF
0.063"   onboard   N   thru-hole   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.063"   onboard   N   thru-hole   threaded 18155 Add to Cart   19131   PDF | DXF
0.063"   onboard   N   threaded   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   thru-hole 18153 Add to Cart   19129   PDF | DXF
0.093"   inboard   S   slotted   threaded 18154 Add to Cart   19130   PDF | DXF
0.093"   inboard   S   thru-hole   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   inboard   S   thru-hole   threaded 18149 Add to Cart   19125   PDF | DXF
0.093"   inboard   S   threaded   thru-hole 18148 Add to Cart   19124   PDF | DXF
0.093"   onboard   N   slotted   thru-hole 18156 Add to Cart   19132   PDF | DXF
0.093"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.093"   onboard   N   thru-hole   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.093"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.093"   onboard   N   threaded   thru-hole 18150 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   slotted   thru-hole 24054 Add to Cart   19132   PDF | DXF
0.125"   onboard   N   slotted   threaded 18157 Add to Cart   19133   PDF | DXF
0.125"   onboard   N   thru-hole   thru-hole 24056 Add to Cart   19126   PDF | DXF
0.125"   onboard   N   thru-hole   threaded 18152 Add to Cart   19128   PDF | DXF
0.125"   onboard   N   threaded   thru-hole 24056 Add to Cart   19126   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs.  
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for InMate Mounting »
 
                           
Click img.
to enlarge
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Standoff Kits Image
   Standoff Kits for SurfMate Mounted Modules  
 Board Thickness   Mounting   Converter Pin Style   Baseplate   Heat Sink Kit P/N*   Bag P/N**   Technical Drawing
All   surface   S   slotted   thru-hole 20178 Add to Cart   20188   PDF | DXF
All   surface   F   slotted   threaded 20179 Add to Cart   20189   PDF | DXF
All   surface   F   thru-hole   thru-hole 20176 Add to Cart   20186   PDF | DXF
All   surface   F   thru-hole   threaded 20177 Add to Cart   20187   PDF | DXF
All   surface   F   threaded   thru-hole 20176 Add to Cart   20186   PDF | DXF
                           

*   Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. 
** Bags of one hundred (100) do not include screws; #4-40 thread hardware required.
    To order these items, please contact customer service.

Design Information for Surface Mounting »

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
 
Click img. to enlarge   Description P/N Technical Drawing
Oscilloscope Test Jack A (Horizontal Shielded)   Shielded, Horizontal 01830 Add to Cart PDF
Oscilloscope Test Jack B (Vertical Shielded)   Shielded, Vertical 06207 Add to Cart PDF

 

Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Heat Sinks used with Vicor's Maxi-Size Modules (not for VI-200 modules)
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Maxi Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   30482 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30188 Add to Cart   PDF | DXF

Heat Sink - Maxi Longitudinal 0.40
  0.40"  longitudinal  fins, thru-hole mounting   30718 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30181 Add to Cart   PDF | DXF

Heat Sink - Maxi Transverse 0.40
  0.40" transverse fins, threaded mounting*   30778 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting*   30196 Add to Cart   PDF | DXF
Heat Sink - Maxi Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30720 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30723 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules)
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32188 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30189 Add to Cart   PDF | DXF

Heat Sink - Mini Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30195 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30182 Add to Cart   PDF | DXF

Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, threaded mounting*   30184 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting   30269 Add to Cart   PDF | DXF
Heat Sink - Mini Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30721 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30724 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Add to Cart   ORDER PROTOTYPE QUANTITIES:
Click on part number below.
Heat Sinks used with Vicor's Micro-Size Modules
Click img. to enlarge   Description    
  P/N   Technical Drawing
Heat Sink - Micro Longitudinal 0.40
  0.40" longitudinal fins, threaded mounting*   32174 Add to Cart   PDF | DXF
  0.90" longitudinal fins, threaded mounting*   30190 Add to Cart   PDF | DXF

Heat Sink - Micro Longitudinal 0.40
  0.40" longitudinal fins, thru-hole mounting   30719 Add to Cart   PDF | DXF
  0.90" longitudinal fins, thru-hole mounting   30183 Add to Cart   PDF | DXF

Heat Sink - Micro Transverse 0.40
  0.40" transverse fins, threaded mounting*   32173 Add to Cart   PDF | DXF
  0.90" transverse fins, threaded mounting*   30270 Add to Cart   PDF | DXF
Heat Sink - Micro Transverse 0.40
  0.40" transverse fins, thru-hole mounting   30722 Add to Cart   PDF | DXF
  0.90" transverse fins, thru-hole mounting   30725 Add to Cart   PDF | DXF
    * NOT for use with threaded baseplates
    Heat Sink Thermal Data and Calculator »
 
Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate)
Click img. to enlarge   Description    
  P/N   Technical Drawing
  0.55" Side-Fin Heat Sink for Maxi-Sized Modules   30096 Add to Cart   PDF
           

  0.55" Side-Fin Heat Sink for Mini-Sized Modules   32190 Add to Cart   PDF
           

  0.55" Side-Fin Heat Sink for Micro-Sized Modules   30095 Add to Cart   PDF
           
    Heat Sink Thermal Data and Calculator »
 
ThermMate Thermal Pads (10 pieces per package)
Click img. to enlarge   Description     P/N
  Thickness   Technical Drawing
ThermMate Thermal Pads
  For use with Vicor Maxi-size modules*   20263 Add to Cart   0.007"   PDF | DXF
  For use with Vicor Mini-size modules*   20264 Add to Cart   0.007"   PDF | DXF
  For use with Vicor Micro-size modules   20265 Add to Cart   0.007"   PDF | DXF
                   
    * NOT for use with VI-200 or VI-J00 modules