Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
Full-Chip PRM
|
|
Full-Chip VTM
|
|
A VTM™ current multiplier puts isolated current multiplication and voltage division directly at the point of load (POL), and an upstream PRM™ regulator controls the factorized bus voltage supplied to the VTM to provide line and load regulation. Together, the PRM and VTM chip set provides the full functionality of a DC-DC converter, but with breakthrough performance and flexibility in a rugged, miniature package.
The MIL-COTS PRM operates from a wide input range of 16 – 50 Vdc, meeting many of the ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704. Rated for 120 W, the 28 V PRM produces a nominal factorized bus voltage of 36 Vdc, controllable over the range of 26 – 50 Vdc. The downstream isolated VTM is available with twelve voltage division ratios from 1:1 to 1:32 and provides the user with flexibility to supply up to 100 A or 120 W at any output voltage from 1 to 50 Vdc in a surface-mount package occupying only 1 square inch.
PRM and VTM Module Part Numbering Diagram »
UG:003 – PRM and VTM Evaluation Board User Guide »
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| * Will operate down to 13.5 V after start up ≥ 16 V | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| * Low line input voltage 32 V | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Full-Chip MIL-COTS PRM | |||||||||||
| Click img. to enlarge | Description | Lead Type | Product Outline Drawing | 3-D Model Drawing | |||||||
|
|
Full-Chip PRM-AL | J-lead | PDF | DXF | IGS | STP | |||||||
| Full-Chip PRM-AL | Through Hole | PDF | DXF | IGS | STP | ||||||||
|
|
|||||||||||
| Full-Chip MIL-COTS VTM | |||||||||||
|
|
Full-Chip VTM | J-lead | PDF | DXF | IGS | STP | |||||||
| Full-Chip VTM | Through Hole | PDF | DXF | IGS | STP | ||||||||
| MIL-COTS VTM Current Multiplier | ||||
| Output voltage range depends on selected upstream PRM™ regulator. All MIL-COTS VTM models are 36 Vin |
| Output Voltage (V) | Output Current (A) | ||
| 0 – 17 | 20 – 40 | 50 – 100 | |
|
1.1 (0.82 – 1.55) |
— | — | MV036F011M100 |
|
1.5 (1.1 – 2.0) |
— | — | MV036F015M080 |
|
2.3 (1.63 – 3.1) |
— | — | MV036F022M055 |
|
3 (2.2 – 4.1) |
— | MV036F030M040 | — |
|
4.5 (3.3 – 6.2) |
— | MV036F045M027 | — |
|
6 (4.3 – 8.3) |
— | MV036F060M020 | — |
|
7.2 (6.4 –10) |
MV036F072M017* | — | — |
|
9 (6.5 –12.5) |
MV036F090M013 | — | — |
|
12 (8.7 – 16.6) |
MV036F120M010 | — | — |
|
18 (13 –25) |
MV036F180M007 | — | — |
|
24 (17.4 –33) |
MV036F240M005 | — | — |
|
36 (26 –50) |
MV036F360M003 | — | — |
* Low line input voltage 32 V
| Full-Chip PRM |
cURus – UL 60950-1, CSA 60950-1 |
| Full- Chip VTM |
cURus – UL 60950-1, CSA 60950-1 cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1 CE Marked – Low Voltage Directive (2006/95/EC) CB Certificate – IEC 60950-1:2001 |
| Chinese Version | Japanese Version | ||
| FPA Overview: An Introduction to FPA » |
|
||
| High-Density, High-Efficiency, Light-Weight MIL-COTS DC-DC Solution » |
M-FIAM7 Data Sheet – 10 Amp Filter, with input voltages from 14 – 50 Vdc, for 28 V V•I Chip products
MQPI-18LP Data Sheet – 7 Amp EMI Filter, for 28 V V•I Chip products
MQPI-18-CB1 Carrier Board – Compatible with 28 V Input V•I Chip “-CB” Boards, up to 7 Amps
|
Click on part number below. |
|
||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||
|
| To order mechanical samples, please contact your local customer service representative. | |||||||||||
| Click img. to enlarge | Description | Part Number | |||||||||
|
|
Full-Chip MIL-COTS PRM with J-Leads | VIZ0006 | |||||||||
|
|
|||||||||||
|
|
Full-Chip MIL-COTS VTM with J-Leads | VIZ0007 | |||||||||
|
Click on part number below. |
|
||||||||||||||||||||
|
||||||||||||||||||||
|
||||||||||||||||||||
|
||||||||||||||||||||
|
||||||||||||||||||||
|
||||||||||||||||||||
|
||||||||||||||||||||
|