MIL-COTS VIPAC Power System

Resources for this Product
- Accessories & Compatible Products
- Accessories
- Mating Connectors
- Covers
- Compatible Products
- Ripple Attenuator Module (RAM)
- MicroRAM
| Input Voltages: | 28 Vdc |
|---|---|
| Output Voltages: | 3.3 – 48 Vdc |
| Output Power: | 50 – 400 W |
| Operating Temperature: | -55 to 65°C (ambient M-Grade) |
| Dimensions: | See mechanical drawing on datasheet |
Features:
|
|
The VIPAC family of power systems is a new class of user-
defined, modular power solutions for Military COTS applications. It incorporates Vicor’s
M-FIAM5B, which provides EMI filtering and transient
protection, Vicor Maxi, Mini and Micro series DC-DC H- or M-Grade
converters, and a choice of output connections and mechanical platforms.
The MIL-COTS VIPAC can be specified with one, two or three outputs
with voltages as low as 3.3 Vdc to as high as 48 Vdc and power levels
from 50 – 400 watts per output. The VIPAC is available with a
28 Vdc input in a variety of packages with profiles as low as 0.75".