Military COTS VME450 – Power Supply
Input Voltage: VME450
Meets MIL-STD-704F normal range
22 Vdc to 29 Vdc, 28 Vdc nominal
50 Vdc 12.5 ms transient

VME450G
Meets MIL-STD-704A/F and MIL-STD-1275D, continuous operation
22 Vdc to 33 Vdc, 28 Vdc nominal
100 Vdc 50 ms transient
Output Power: 550 W max. all outputs combined
Outputs: 4 Output voltages, 550 W (Refer to Datasheet for details).
Operating Temperature: –40°C to +75°C Operating baseplate wedgelocks 550 W
–40°C to +85°C Operating baseplate wedgelocks 450 W
–55°C to +100°C Non-operating
Output Ripple: 50 mV pk-pk Max. (20 MHz BW) all except; +/-12 Vdc
100 mV pk-pk Max.(20 MHz BW)
Features:
  • 28 Vdc input transient compliance per MIL-STD-704F (VME450)
  • 28 Vdc input transient compliance per MIL-STD-704A/F and
    MIL-STD-1275D (VME450G)
  • 4 Output voltages, 550 W
  • MIL-STD-810F environment
  • MIL-STD-461E EMI
  • Utilizes Vicor’s cutting edge V•I Chips for industry leading power density
  • Single slot VME power supply
  • Extended heatsink version available (VME450A)

The single-slot VME450 power supply – filtered 28 Vdc, four outputs
(3.3, 5, ±12 V), 550 W – is a MIL-COTS solution that is compliant to the input transients per MIL-STD-704F (VME450) or MIL-STD-704A/F and
MIL-STD-1275D (VME450G) as well as the vibration requirements per
MIL-STD-810F and EMI per MIL-STD-461E. When compared to conventional technology VME power supplies, the one-slot VME450 provides user with higher efficiency (85%), lower weight (2.4 pounds), and higher power
(up to 550 W). Built with Vicor V•I Chips, it uses two M-FIAM modules, six PRMs and six VTMs. An extended heatsink version of the VME450, the VME450A, is also available.






Sales & Technical Support
Additional Information

Customers interested in this product, were also interested in these...


Vicor Integration Architects (VIA)

The VME450 was developed by Aegis Power Systems, a Vicor Integration Architect.