Part Number Search
Site Search
VI BRICK™ DC-DC Converters
Input Voltages: 36 – 75 Vdc
Output Voltages: 1 – 48 Vdc
Output Power
(per module):
100 – 220 W
Efficiency: Up to 93%
Dimensions:
Flanged baseplate
(Height above board)

2.19" x 1.91" x 0.37" (55,7 x 48,6 x 9,5 mm)
Features:
  • Power density up to 145 W/in3
  • Fast transient response
  • Highly efficient ZCS / ZVS switching
  • Low noise operation: Sine Amplitude Converter™ technology
  • 100°C baseplate operation
  • Low profile
  • RoHS compliant – compatible with lead free wave soldering processes
  • Agency approvals

Vicor's VI BRICK DC-DC converter family utilizes the technological advantages of V•I Chip™ technology in a "brick-like" module that incorporates thermal proficiency, robustness, and through-hole pin connection style. These modules provide high power density (145 W/in3), efficiency (93%), low noise and fast transient response in a low profile package with a flanged baseplate.

 

 

Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information