VI BRICK™ PRM + VTM  Thermally Enhanced
  PRM VTM
Input Voltages: 18 – 36 Vdc, 18 – 60 Vdc,
36 – 75 Vdc, 38 – 55 Vdc
 
Output Voltages:   0.81 – 55 Vdc
Output Power
(per module):
120 – 320 Watts 6 – 100 Amps
Efficiency: Up to 97% Up to 96.7%
Dimensions:
Flanged baseplate
(Height above board)

1.91" x 1.09" x 0.37"
(48,6 x 27,7 x 9,5 mm)

1.91" x 1.09" x 0.37"
(48,6 x 27,7 x 9,5 mm)
Features:
  • Power density up to 416 W/in3
  • High efficiency
  • Low noise
  • Fast transient response
  • 100°C baseplate operation
  • Flexible architecture
  • Small footprint: 2.08 in2
  • RoHS compliant – compatible with lead free wave soldering processes
  • Agency approvals

VI BRICK PRM and VTM modules utilize the technical advantages of Factorized Power™ including high density and efficiency, low noise operation, fast transient response, and elimination of bulk capacitance at the point of load (POL). These regulation and transformation modules provide the flexibility and scalability to design for unique requirements based on multiple outputs, power levels and physical layout. The rugged aluminum baseplate enclosure and through-hole pin connection provide a simplified platform for mounting and thermal management.

 

 

Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information