Part Number Search
Site Search
Bus Converter Module (BCM) Evaluation Board

An easy way to get up and running with the BCM

The BCM Evaluation Board has been designed to facilitate the verification of the V•I Chips superior performance in the areas of power density, efficiency (over a wide load range), fast response and quiet, low-noise operation. Adding the suffix "EB" to the BCM model number designates the Evaluation Board. For example the B048F120T30-EB specifies a 48 V to 12 V at 300 W BCM mounted to an Evaluation Board. Evaluation Board also available for new half size 1/2" square BCM.

The BCM is also available mounted to a Validation Board that duplicates a standard ¼ -brick pin-out. Capable of up to 100  A output, the BCM Validation Board can not only be used for testing, but is also suitable for production use to replace ¼ brick installations with the performance advantages of V•I Chips. Please see the Validation Board page.

V•I Chip BCM Evaluation Board User Guide

View Graphic | View Schematic

BCM Input / Output Ratings Evaluation Board Model # BCM Datasheets
48 V to 1.5 V @ 135 W B048F015T14-EB B048F015T14
48 V to 3.0 V @ 210 W B048F030T21-EB B048F030T21
48 V to 4.0 V @ 200 W B048F040T20-EB B048F040T20
48 V to 6.0 V @ 240 W B048F060T24-EB B048F060T24
48 V to 8.0 V @ 240 W B048F080T24-EB B048F080T24
48 V to 9.6 V @ 240 W B048F096T24-EB B048F096T24
48 V to 12 V @ 300 W B048F120T30-EB B048F120T30
48 V to 16 V @ 240 W B048F160T24-EB B048F160T24
48 V to 24 V @ 300 W B048F240T30-EB B048F240T30
48 V to 32 V @ 300 W B048F320T30-EB B048F320T30
48 V to 48 V @ 300 W B048F480T30-EB B048F480T30
352 V to 11 V @ 240 W B352F110T24-EB B352F110T24
352 V to 11 V @ 300 W B352F110T30-EB B352F110T30
384 V to 12 V @ 300 W B384F120T30-EB B384F120T30
352 V to 11 V @ 300 W VIB0001TFJ-EB VIB0001TFJ
384 V to 48 V @ 325 W VIB0002TFJ-EB VIB0002TFJ
352 V to 44 V @ 325 W VIB0003TFJ-EB VIB0003TFJ
48 V to 12 V @ 120 W VIB0101THJ-EB VIB0101THJ